DWL@DWL10000818703
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.17.0.0 | * | 14.05.2025 | 2 МБ | EXE | AS6_HW_X20cBC8083.exe | |
| Описание |
V6.0 HW Upgrade (X20cBC8083) Revision information X20cBC8083 Version 2.17.0.0: ID: RKFY-9500 Added capability to disable Fast Link Down detection In the event of interferences on the network cable, the active Fast Link Down Detection very quickly leads to a complete loss of thelink and thus to a failure of all subsequent stations. The Fast Link Down Detection can now be deactivated, which means that minor faults on the cable haveless impact. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\7966_1.fw(438), 1\7966_3.fw(438), 1\7966_4.fw(438), 1\7966_5.fw(438), 1\7966_6.fw(438), 1\7966_7.fw(438) Version 2.16.0.0: ID: 772415 Continuous product improvement Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(436),1\7966_3.fw(436), 1\7966_4.fw(436), 1\7966_5.fw(436), 1\7966_6.fw(436), 1\7966_7.fw(436) Version 2.15.0.0: ID: 758510 Optimization of asynchronous register access Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(433), 1\7966_3.fw(433), 1\7966_4.fw(433), 1\7966_5.fw(433), 1\7966_6.fw(433), 1\7966_7.fw(433) Version 2.14.0.0: ID: 712665 POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438) POWERLINK Security Vulnerability (CVE-2020-13987) The POWERLINK IP stack was affectedby a security vulnerability impacting the checksum calculation of TCP/UDP packets. POWERLINK Security Vulnerability (CVE-2020-17438) The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 720890 NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(432), 1\7966_3.fw(432), 1\7966_4.fw(432),1\7966_5.fw(432), 1\7966_6.fw(432), 1\7966_7.fw(432) Version 2.12.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.11.1.0: ID: 695110 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 695280 Module documentation revised Data sheet V2.38 Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\7966_1.fw(430), 1\7966_3.fw(430), 1\7966_4.fw(430), 1\7966_5.fw(430), 1\7966_6.fw(430), 1\7966_7.fw(430) Version 2.11.0.0: ID: 519270 Accessing non-cyclic registers with AsIOAcc whileModuleOk = FALSE prevents module from starting/communicating Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 631020 ModuleOk of IO module FALSE after warm restart even though the module is working as expected Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 663630 DNA: Hub of PLK BC active until first IDENT_REQUEST Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 663720 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 666180 Module documentation revised Data sheet V2.37 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7966_1.fw(430), 1\7966_3.fw(430), 1\7966_4.fw(430), 1\7966_5.fw(430), 1\7966_6.fw(430), 1\7966_7.fw(430) Version 2.10.0.0: ID: 624175 Optimization of the firmware update process Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(428), 1\7966_3.fw(428), 1\7966_4.fw(428), 1\7966_5.fw(428), 1\7966_6.fw(428), 1\7966_7.fw(428) Version 2.9.0.0: ID: 602705 Ring redundancy: Cannot address the CN that closes the ring Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 611630 Optimization of hub behavior Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 624130 DNA: BC as head-end station switching hub off again Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 624385 Shortened preamble of Ethernet frame leading to incorrectly detectedCRC errors Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(427), 1\7966_3.fw(427), 1\7966_4.fw(427), 1\7966_5.fw(427), 1\7966_6.fw(427) Version 2.8.0.0: ID: 603160 DNA: PLK hub forwarding for the next node not enabled in rare cases Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 608585 Outputs of I/O modules behind the bus coupler not working in some cases ifpoll-response chaining active Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(426), 1\7966_3.fw(426), 1\7966_4.fw(426), 1\7966_5.fw(426), 1\7966_6.fw(426) Version 2.7.0.0: ID: 574890 Temporary toggling ofdata point ModuleOk if I/O module fails Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(424), 1\7966_3.fw(424), 1\7966_4.fw(424), 1\7966_5.fw(424),1\7966_6.fw(424) Version 2.6.0.0: ID: 574205 Optimization of boot procedure for hardware variant 5 und 6 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(423), 1\7966_3.fw(423), 1\7966_4.fw(423), 1\7966_5.fw(423), 1\7966_6.fw(423) Version 2.5.6.0: ID: 564615 Optimization the boot up for hardware variant 5 Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(422), 1\7966_3.fw(422), 1\7966_4.fw(422), 1\7966_5.fw(422) Version 2.5.5.0: ID: 548065 Startup time optimizations Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\7966_1.fw(421), 1\7966_3.fw(421), 1\7966_4.fw(421), 1\7966_5.fw(421) Version 2.5.4.0: ID: 539100 BC sporadically not going into Operational due to X2X-bus problems at startup Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(419), 1\7966_3.fw(419), 1\7966_4.fw(419) Version 2.5.3.0: ID: 517445 SDO streaming connection via UDP is not always established when PLC and BC arebooted together. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(417), 1\7966_3.fw(417), 1\7966_4.fw(417) Version 2.5.2.0: ID: 271540 First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(415), 1\7966_3.fw(415), 1\7966_4.fw(415) Version 2.5.0.0: ID: 431950 optimization of X2X FW updates Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 465250 X2X FW update of several X2X modules is not working Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 467335 Safety modules in connection with PLK BCs, with onlyinput datapoints, are not initialized.by SL Channel description changed:No Configuration description changed: No Firmware changed: Yes ID: 468515 CiR support Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7966_1.fw(413), 1\7966_3.fw(413), 1\7966_4.fw(413) Version 2.3.0.0: ID: 428150 Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 437925 AS4.2.5 modifications Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 455930 I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(411), 1\7966_3.fw(411), 1\7966_4.fw(411) Version 2.2.0.0: ID: 338175 Expansion for AR to detect the Ethernet port being used Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 380760 I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 431210 I/Omodules behind POWERLINK bus controllers no longer achieving Operationalmodeafter multiple power-on cycles Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(400), 1\7966_3.fw(400), 1\7966_4.fw(400) Version 2.1.0.0: ID: 393570 Upgrade 2.0.0.0 leads to a problem with WinIO switchboard Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 396220 X2XLink-BC: StationAtBusEnd does not change, when empty backplanes are added or removed. When empty backplanes are plugged or unplugged on the end of the X2XLink the diagnostic data point "StationAtBusEnd" die not change. The data point die change when IO Modules were removed or added. A new handshake between Automation Runtime and firmware was implemented to update the "StationAtBusEnd" faster. Thesame problem also occurs with modules where the X2XLink is supplied with power, but the supply for the IO is missing. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(300), 1\7966_3.fw(300), 1\7966_4.fw(300) Version 2.0.0.0: ID: 385125 Uncommon X2X settings cause permanent boot of bus controller Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(210), 1\7966_3.fw(210), 1\7966_4.fw(210) Version 1.3.5.0: ID: 328265 Firmware of special I/O modules on POWERLINK bus controllers not updatingreliably when using an X2X cycle time less than 400 µs This problem occurs if the following conditions are met at the same time: - Firmware being updated on I/O modules on a POWERLINK bus controller - Some I/O modules using an older revision Current I/O module revisions are not affected. There is therefore no problem if a customer is replacing an old I/O module witha new I/O module on anexisting system. - X2X cycle time < 400 us - Short X2X cable length configured This problem does not occur if longer cable lengths are configured (e.g. the default value of 1000 m). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(170), 1\7966_3.fw(170), 1\7966_4.fw(170) Version 1.3.4.0: ID: 299875 Expansion: Link- selector flag New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 310065 POWERLINK V1: Bug-fix for Up/Downgrade POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(168), 1\7966_3.fw(168), 1\7966_4.fw(168) Version 1.3.3.0: ID: 302500 ACOPOSmulti with SafeMC, asynchronous communication lost When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted.Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(167), 1\7966_3.fw(167), 1\7966_4.fw(167) Version 1.3.2.0: ID: 295655 Problem with FW-Update of IO modules on Powerlink buscontrollers The firmware update of IO modules does not work in certain configurations. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(165), 1\7966_3.fw(165), 1\7966_4.fw(165) Version 1.3.1.0: ID: 288750 Certain X2X configurations don't work In very rare I/O constellations, the X2X modules don't start Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 290070 New Hardwarevariant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(163), 1\7966_3.fw(163), 1\7966_4.fw(163) Version 1.3.0.0: ID: 240940 New X2X datapoints - NettimeOffsetX2X and NettimeX2X Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 274795 Support of 'Multiple Asynchronous Send' Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(160), 1\7966_3.fw(160) Version 1.2.1.0: ID: 247260 DNA runup upgraded Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(152), 1\7966_3.fw(152) Version 1.2.0.0: ID: 245095 DNA support; Update behavior on X2X bus of the BC improved - DNA support (Dynamic Node Allocation) - faster updating of modules with big FW files on the X2X busof the BC - new objects: 20A3h and 2000h/9 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\7966_1.fw(150), 1\7966_3.fw(150) Version 1.0.8.0: ID: 218490 Extensions and Bugfixes - Firmware-Version is transferred via IdentResponse in the first 4 bytes ofthe field VendorSpecificExt1 - Support of PollResponse-Chaining Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(145) Version 1.0.7.0: ID: 214340 Extensions and Bugfixes - In systems with high X2X load it happened that IO modules were not restarted when the CPU did a warmstart (A&P 211805) - Activation of MultipleRead/Write feature for faster startup after configuration change - Writing to Objekt 20F0h/SubIndex 22 caused SDO errors when accessed faster than allowed - Number of configuration entries per IO module changed from 100 to 155 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(144) Version 1.0.6.0: ID: 210955 Extensions and Bugfixes - Error correction for operation in Powerlink V1 networks (A&P 210765) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(143) Version 1.0.5.0: ID: 210215 Extensions and Bugfixes - New ASICS will beset to 3mA output current (A&P 182905) - Optimization of SDO communication (unnecessary acknowledges removed) - Support of commands ReadMultipleParameter / WriteMultipleParameter - NodeID assignment by digital inputs supported (NodeId 241 and 242) - Minor corrections certification - ASnd frames with unknown ServiceID could disturb the BC (only possible with 3rd party MN) - Access to not existing objects in OD could cause firmware crash - When running X2X cycle times <200 us the X2X Bus was not working correctly (A&P 190630) - When in state PREOP_2 no SoC is received for 10sec the BC will fall back in PREOP_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7966_1.fw(142) Version 1.0.4.1: ID: 183285 New info-/diagnostic data points, new FW 1.39 for signal filter and corrections New info-/diagnostic data points in HWC, new FW 1.39 for signal filter and corrections Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7966_1.fw(141) Version 1.0.3.0: ID: 173310 Extensions and Bugfixes - Improvement of X2X Timings (Jitter reduced from 180ns to 20ns) (A&P167857 und 171987) - Optimizations for operation in 200us networks - 2 nodes with the same node number generated disturbance on the network (A&P 166040) - Functionsfor a new firmware download mechanism implemented (A&P 168537) Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7966_1.fw(138) Version 1.0.2.0: ID: 164640 Extensions - Extensions for operation with Safety Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7966_1.fw(136) |
|||||