DWL@DWL10000794791
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.5.0.0 | * | 31.07.2024 | 3 МБ | EXE | AS6_HW_X20AO2438.exe | |
| Описание |
V6.0 HW Upgrade (X20AO2438) Revision information X20AO2438 Version 1.5.0.0: ID: 764105 / Support ID: 400394118 Fix: X20AI2438, X20AO2438: within HART 7 DTM used extended commands failed. If the extendend commands format was used, the modules returned a timeout error message. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45994_1.fw(23), 1\45994_2.fw(130) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 596790 Adaptations for fieldbus support in AS4. Channel description changed:No Configuration description changed: Yes Firmware changed: No ID: 719680 Product improvement Corrected error response in connection with the ASHart library Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45994_1.fw(23), 1\45994_2.fw(120) Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.0.0: ID: 562750 Improved reset behavior In rare cases, analog value measurement does not start after a reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 658105 Module documentation revised Data sheet V 1.40 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(110) Version 1.0.7.1: ID: 515645 Internal Revision Adaption of hardware description file for use with AS 4.3.2.x Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 515790 Max. data transfer revised Warning/Error message will be shown, when 31 or more Byte are defined in input direction in AS. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 520645 Module documentation revised Data sheet V 1.22 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.7.0: ID: 466815 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 492160 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 497075 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 503615 Ecad data (EPlan) corrected Channel description changed: Yes Configuration descriptionchanged: No Firmware changed: No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.6.5: ID: 466815 Support for moduleDTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 492160 DTM diagnose revised DTM diagnosis function can be used on cyclic data transfer as well. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 497075 Module documentation revised Data sheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.4.2: ID: 402905 / Support ID: 400142019 Multiplexed mode revised FIO datapionts for multiplexed mode corrected. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.4.1: ID: 366075 Revised version for usage on CNAIO bus controller Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 366244 Adaption for usage in APROL Classify Channel "OSPValid" as Sig_St_Bool. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 367275 / Support ID: 400126123 DTM conncetivity revised Channel description changed: No Configuration description changed: No Firmware changed: No ID: 368440 Parameter ID adapted to DPS driver Anpassung of Parameter ID "Taskclass" to DPS stream Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 369855 Compilation of homogeneous Channel Description/Channels section Module family: "HART" (20Ax243x) - Adaptionof Descriptions and order of registers (IO-Mapping) Channel description changed: Yes Configuration description changed: No Firmware changed:No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.3.1: ID: 366075 Revised version for usage on CNAIO bus controller Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 366244 Adaption for usage in APROL Classify Channel "OSPValid" as Sig_St_Bool. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 367275 / Support ID: 400126123 DTM conncetivity revised Channel description changed: No Configuration description changed: No Firmware changed: No ID: 368440 Parameter ID adapted to DPS driver Anpassung of Parameter ID "Taskclass" to DPS stream Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 369855 Compilation of homogeneous Channel Description/Channels section Module family: "HART" (20Ax243x) - Adaption of Descriptions and order of registers (IO-Mapping) Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.2.2: ID: 348075 OSP; system requirements Minimum system requirements for functionmodell "OSP" are mentioned. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 350700 Adaptions for further X2X configuration (SG3 compatibility) Module parameters for CANIO bus controller and SG3 CPU revised. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.2.0: ID: 342929 Signal types for Aprol corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.1.6: ID: 311560 Support X20AO2438 Support for AutomationStudio incl. dokumentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.1.5: ID: 250700 Additional function model "OSP mode" OSP - Output Set Predefined In OSP mode, the user defines the output behavior in case of connection loss between PLC and module. In doing so the power supply of themodule must be assured. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45994_1.fw(23), 1\45994_2.fw(61) Version 1.0.0.0: ID: 243090 Support X20AO2438 Support for AutomationStudio Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45994_1.fw(23), 1\45994_2.fw(53) |
|||||