DWL@DWL10000806905
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.11.0.929 | * | 19.12.2024 | 14 МБ | EXE | AS6_HW_VSS112R22.03DP-000.exe | |
| Описание |
V6.0 HW Upgrade (VSS112R22.03DP-000) Revision information VSS112R22.03DP-000 and VSxx1xxx2.xxxP-xxx Version 1.11.0.x: New FW124 Newhelp New feature: 2.5D support Fixed minor bug when handling of LineSensorPeriod = 0, which can lead to image distortions after restarting Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.10.1.x: Due to technicalissues with the homepage it could happen that some upgradeswere not on the homepage. This is now fixed. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.10.0.x: new FW119 feature: shape from shading various optimisations new help Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Version 1.9.0.x: new FW118 various optimisations new help A&P 774790 help: LineSensorPeriod = 0 causes FailedAcquisiontCnt to count up permanently Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.8.0.x: new FW115 various optimisations new help A&P 768500 help: maximal allowed acceleration for smart camera/sensoradded A&P 733335 help: Extended description for the DigitalInput A&P 733165 help: Light power values added Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.7.0.x: new FW114 various optimisations optimization of the digital output status handling added support for external trigger handling new help Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.6.0.x: new FW113 various optimisations optimization of the firmware update process (A&P 733395) new help Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.5.0.x: new FW111 various optimisations status led adapted blink code support C-mount variant new help Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.4.0.x: new FW110 various optimisations Focus mm calculation wrong at greater distances Log entrys when calibration enabled and no valid calibration data available NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack (CVE-2020-27634) Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.3.0.x: new FW106 various optimisations POWERLINK Security Vulnerability (CVE-2020-13987) The POWERLINK IP stack was affected by a security vulnerability impacting the checksum calculation of TCP/UDP packets. POWERLINK Security Vulnerability (CVE-2020-17438) The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly. Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.2.0.x: new FW104, new help various optimisations correction in convertion from focus steps to mm no reset of image acquisition in case of "ResetAcquisition" while a image processing response is outstanding Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.1.0.x: Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Version 1.1.0.x: new FW102, new help various optimisations Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.0.x: Support VSS* Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||