DWL@DWL10000792381
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.2.0 | * | 06.11.2024 | 568 кБ | EXE | AS6_HW_6PPT50.0502-10B.exe | |
| Описание |
V6.0 HW Upgrade (6PPT50.0502-10B) Revision information 6PPT50.0502-10B Version 1.4.2.0: ID: AQAJ-7151 Adjustments between PPT50Image V1.7.0 and HWX upgrade V1.4.2.0: - No certificate error warnings will be shown, default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.1.0: ID: 788060 Adjustments between PPT50 Image V1.7.0 and HWX upgrade V1.4.1.0: - System restart gesture, default value is disabled. - Screen Capture API of the browser, default value is disabled. - Wait for initial NTP sync, default value is disabled. - Use remanent memory for local storage, default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.0: ID: 759540 Adjustments between T50 ImageV1.6.0 and HWX upgrade V1.4.0.0. 1. Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix set to empty entry. 2. Adjustments remote access from T50 image V1.6.0. Port for WebGL and VNC preassigned and WebSocket port for WebGL added. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 761870 6PPT50: implement additonal data points in the OPCUA IOMapping: OPCUA data points TerminalModuleID, TerminalTemperatureCPU, TerminalLoadCPU, TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.8.0: ID: 744050 New help with error correction implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.6.0: ID: 719900 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No ID: 725855 Implementation of the remote access support from image 1.5.0 and Upgrade 1.3.6.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.3.0: ID: 696275 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.2.0: ID: 684770 Errorcorrection within the hardware file of the module An invalid entry meant that the module list in the Load settings from PLC menu was no longerdisplayed correctly Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.1.0: ID: 664070 Configuration extended by the setting DisablePinchZoom (from Image V1.3.2) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 664075 Updated AS help to Power Panel T50 user manual V1.31. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 664230 IO-Mapping with "OPCUAconnectionOK" implemented (from AR A4.51) Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 562175 Revision of the ranking of the Ethernet parameters The Default Gateway entry is placed after the subnetmask point Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 533905 Support of 6PPT50.0502-10A Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.4.1.0 | * | 04.07.2024 | 567 кБ | EXE | AS6_HW_6PPT50.0502-10B.exe | |
| Описание |
V6.0 HW Upgrade (6PPT50.0502-10B) Revision information 6PPT50.0502-10B Version 1.4.1.0: ID: 788060 Adjustments between PPT50 Image V1.7.0 and HWX upgrade V1.4.1.0: - System restart gesture, default value is disabled. - Screen Capture API of the browser, default value is disabled. - Wait for initial NTP sync, default value is disabled. - Use remanent memory for local storage, default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.0: ID: 759540 Adjustments between T50 Image V1.6.0 and HWX upgrade V1.4.0.0. 1. Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix set to empty entry. 2. Adjustments remote access from T50 image V1.6.0. Port for WebGL and VNC preassignedand WebSocket port for WebGL added. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 761870 6PPT50: implement additonal data points in the OPCUA IOMapping: OPCUA data points TerminalModuleID, TerminalTemperatureCPU, TerminalLoadCPU, TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.8.0: ID: 744050 New help witherror correction implemented Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.6.0: ID: 719900 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 725855 Implementation of the remote access support from image 1.5.0 and Upgrade 1.3.6.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.3.0: ID: 696275 / Support ID: 400326870, 400329405, 400329712, 400330624 wrong apperance withinthe SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.3.2.0: ID: 684770 / Support ID:400318748 Errorcorrection within the hardware file of the module Aninvalid entry meant that the module list in the Load settings from PLC menu was no longer displayed correctly Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.1.0: ID: 664070 Configuration extended by the setting DisablePinchZoom (from Image V1.3.2) Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 664075 Updated AS help to Power Panel T50 user manual V1.31. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 664230 IO-Mapping with "OPCUAconnectionOK" implemented (from AR A4.51) Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 562175 / Support ID: 400233260 Revision of the ranking of the Ethernet parameters The Default Gateway entry is placed after the subnetmask point Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 533905 Support of 6PPT50.0502-10A Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||