DWL@DWL10000697324
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.0.687 | * | 01.09.2023 | 5 МБ | EXE | AS4_HW_VSLLR8820.67AP-000.exe | |
| Описание |
V4.7 HW Upgrade (VSLLR8820.67AP-000) Revision information VSLLR8820.67AP-000 Version 1.2.0.x: New FW114 Various optimizations Configuration extension: LEDTempDriftCorrection added New help Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Version 1.1.0.x: Various optimizations in temperature monitoring and the operating hours counter. Limited the maximum exposure time to 10msec. POWERLINK IP stack vulnerabilitiesfixed: * NUMBER:JACK improved ISN (TCP start sequence) generation (CVE-2020-27634). * Vulnerability in checksum calculation of TCP / UDP packets (CVE-2020-13987). * Vulnerability in the recovery of fragmented packets(CVE-2020-17438). Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.0.x: Support VSLL* Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.0.494 | * | 23.07.2021 | 4 МБ | EXE | AS4_HW_VSLLR8820.67AP-000.exe | |
| Описание |
V4.7 HW Upgrade (VSLLR8820.67AP-000) Revision information VSLLR8820.67AP-000.xxxP-xxx Version 1.1.0.x: Various optimizations in temperature monitoring and the operating hours counter. Limited the maximum exposure time to 10msec. POWERLINK IP stack vulnerabilities fixed: * NUMBER:JACK improved ISN (TCP start sequence) generation (CVE-2020-27634). * Vulnerability in checksum calculation of TCP / UDP packets (CVE-2020-13987). * Vulnerability in the recovery of fragmented packets (CVE-2020-17438). Channel description changed: No Configuration description changed: No Firmware changed: Yes Version 1.0.0.x: Support VSLL* Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||