DWL@DWL10000735555
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.6.1.0 | * | 04.03.2025 | 2 МБ | EXE | AS4_HW_X20SI4110.exe | |
| Описание |
V4.6 HW Upgrade (X20SI4110) Revision information X20SI4110 Version 2.6.1.0: ID: QCAS-240 Test pulse generation and evaluation process corrected The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 10\11539_1.fw(581) Version 2.6.0.0: ID: 780335 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780350 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780395 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\11539_1.fw(580) Version 2.4.0.0: ID: 752470 First official release First official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\11539_1.fw(574) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.6.0.0 | * | 05.03.2024 | 2 МБ | EXE | AS4_HW_X20SI4110.exe | |
| Описание |
V4.6 HW Upgrade (X20SI4110) Revision information X20SI4110 Version 2.6.0.0: ID: 780335 New data sheet V2.20 For changes see chapter "Version history" in the data sheet. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 780350 Correction of the input filter with set "Filter off". Correction of the input filter, if a "Filter off" is set and a channel error is detected. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 780395 / Support ID: 400412437 Configuration for Power Calculation available The Configuration for Power Calculation is now available in Automation Studio Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 10\11539_1.fw(580) Version 2.4.0.0: ID: 752470 First official release First official release Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 10\11539_1.fw(574) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.4.0.0 | * | 05.09.2022 | 1 МБ | EXE | AS4_HW_X20SI4110.exe | |
| Описание |
V4.6 HW Upgrade (X20SI4110) Revision information X20SI4110 Version 2.4.0.0: ID: 752470 First official release First official release Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 10\11539_1.fw(574) |
|||||