DWL@DWL10000526684
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 20.11.2018 | 4 МБ | EXE | AS4_HW_X90CP174.24-00.exe | |
| Описание |
V4.3 HW Upgrade (X90CP174.24-00) Revision information X90CP174.24-00 Version 1.0.3.0: ID: 589275 / Support ID: 400249041 Help improved for description or register StatusSensorSupply Channel description changed: No Configuration description changed: No Firmware changed: No ID: 617585 / Support ID: 400261388 Corrupted CAN messages on IF9 (CAN3) With heavy load on the processor interface a "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component onlyafter the configuration via register accesses have been finished. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60292_1.fp(24) Version 1.0.2.0: ID: 573915 Support X90CP174.24-00 Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In caseyou installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, installthe Main Help again and then apply the Module Upgrade. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60292_1.fp(23) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.2.0 | * | 20.02.2018 | 4 МБ | EXE | AS4_HW_X90CP174.24-00.exe | |
| Описание |
V4.3 HW Upgrade (X90CP174.24-00) Revision information X90CP174.24-00 Version 1.0.2.0: ID: 573915 Support X90CP174.24-00 Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60292_1.fp(23) |
|||||