DWL@DWL10000526682
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.0.3.0 | * | 20.11.2018 | 4 МБ | EXE | AS4_HW_X90CP172.24-00.exe | |
| Описание |
V4.3 HW Upgrade (X90CP172.24-00) Revision information X90CP172.24-00 Version 1.0.3.0: ID: 617575 / Support ID: 400261388 Corrupted CAN messages on IF9 (CAN3) With heavy load on the processor interfacea "race condition" may exist on the CAN control for IF9 (CAN3). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism hasbeen added, that allows data access to the CAN component only after the configuration via register accesses have been finished. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 620290 / Support ID: 400249041 Improve help on Sensor Supply status. Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\60334_1.fp(24) Version 1.0.2.0: ID: 573925 Support X90CP172.24-00 Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60334_1.fp(23) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.2.0 | * | 20.02.2018 | 4 МБ | EXE | AS4_HW_X90CP172.24-00.exe | |
| Описание |
V4.3 HW Upgrade (X90CP172.24-00) Revision information X90CP172.24-00 Version 1.0.2.0: ID: 573925 Support X90CP172.24-00 Important Remark: To use the help, a minimum version 4.3.5.24 of the Automation Studio Main Help is required. Otherwise the upgrade is installed, but the help pages are empty. In case you installed the upgrade in the wrong order, you must first uninstall the Main Help using the Windows Control Panel, install the Main Help again and then apply the Module Upgrade. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\60334_1.fp(23) |
|||||