DWL@DWL10000605690
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.4.2.0 | * | 12.11.2024 | 6 МБ | EXE | AS4_HW_6PFT50.101E-10B.exe | |
| Описание |
V4.3 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B Version 1.4.2.0: ID: AQAJ-7160 Adjustments between PFT50Image V1.7.0 and HWX upgrade V1.4.2.0: - System restart gesture, defaultvalue is disabled. - Screen Capture API of the browser, default value is disabled. - No certificate error warnings will be shown, default value is disabled. - Wait for initial NTP sync, default value is disabled. - Use remanent memory for local storage, default value is disabled. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.0.0: ID: 759545 Adjustments between PFT50 Image V1.6.0 and HWX upgrade V1.4.0.0. Adjustments remote access from PFT50 image V1.6.0. Port for WebGL and VNC preassigned and WebSocket port for WebGL added. Channel description changed: Yes Configurationdescription changed: Yes Firmware changed: No ID: 761905 6PFT50: implement additonal data points in the OPCUA IOMapping: OPCUA datapoints TerminalTemperatureCPU, TerminalLoadCPU, TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 764070 Updated PFT50 AS online help to V1.30. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.8.0: ID: 752280 Adjustment for default settings between PFT50 Image and HWX: Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix set to empty entry. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.7.0: ID: 743265 Implementation to activate a condition monitoring from image 1.5.2 and HWX Upgrade 1.3.7.0. In case of aconnection loss, the visu will be reconnected to the serverPLC automatically. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 743990 Updated AS help to Power Panel FT50 user manual V1.21. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.5.0: ID: 700215 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed:Yes Configuration description changed: No Firmware changed: No ID: 729995 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No ID: 730000 Implementation of the remote access support from image 1.5.0 and Upgrade 1.3.5.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 733010 Updated AS help to Power Panel FT50 user manual V1.20. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 686260 Bugfix: if several PFT50 were used in one project, loadinga panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687080 Updated AS help to Power Panel FT50 user manual V1.19. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 661255 Updated AS help to Power Panel FT50 user manual V1.15. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 661785 Configuration extended by the setting DisablePinchZoom (from Image V1.3.1) Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Version 1.1.0.0: ID: 653090 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638095 Support of 6PFT50.0502-10B Channeldescription changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.4.0.0 | * | 02.03.2023 | 6 МБ | EXE | AS4_HW_6PFT50.101E-10B.exe | |
| Описание |
V4.3 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B Version 1.4.0.0: ID: 759545 Adjustments between PFT50 Image V1.6.0 and HWX upgrade V1.4.0.0. Adjustments remote access from PFT50image V1.6.0. Port for WebGL and VNC preassigned and WebSocket port for WebGLadded. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 761905 6PFT50: implement additonal data points in the OPCUA IOMapping: OPCUA data points TerminalTemperatureCPU, TerminalLoadCPU, TerminalMemoryTotal and TerminalMemoryAvailable implemented. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 764070 Updated PFT50 AS online help to V1.30. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.8.0: ID: 752280 Adjustment for default settings between PFT50 Image and HWX: Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix set to empty entry. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.7.0: ID: 743265 Implementation to activate a condition monitoring from image 1.5.2 and HWX Upgrade 1.3.7.0. In case of a connection loss, the visu will be reconnected to the serverPLCautomatically. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 743990 Updated AS help to Power Panel FT50 user manual V1.21. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.5.0: ID: 700215 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 729995 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730000 Implementation of the remote access support from image 1.5.0 and Upgrade 1.3.5.0 Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No ID: 733010 Updated AS help to Power Panel FT50 user manual V1.20. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 686260 Bugfix: if several PFT50 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687080 Updated AS help to Power Panel FT50 user manual V1.19. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 661255 Updated AS help toPower Panel FT50 user manual V1.15. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 661785 Configuration extended by the setting DisablePinchZoom (from ImageV1.3.1) Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 653090 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638095 Support of 6PFT50.0502-10B Channel description changed: Yes Configuration description changed: Yes Firmware changed:No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.8.0 | * | 24.06.2022 | 6 МБ | EXE | AS4_HW_6PFT50.101E-10B.exe | |
| Описание |
V4.3 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B Version 1.3.8.0: ID: 752280 Adjustment for default settings between PFT50 Image and HWX: Buzzer set to On, FTP User and Passwort set to empty entry, DNS Suffix set to empty entry. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.7.0: ID: 743265 Implementation to activate a condition monitoring from image 1.5.2 and HWX Upgrade 1.3.7.0. In case of a connection loss, the visu will be reconnected to the serverPLCautomatically. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 743990 Updated AS help to Power Panel FT50 user manual V1.21. Channel description changed: No Configuration description changed: No Firmware changed: No Version1.3.5.0: ID: 700215 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 729995 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730000 Implementation of the remote access support from image 1.5.0 and Upgrade 1.3.5.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 733010 Updated AS help to Power PanelFT50 user manual V1.20. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 686260 Bugfix: if several PFT50 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687080 Updated AS help to Power Panel FT50 user manual V1.19. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 661255 Updated AS help to Power Panel FT50 user manual V1.15. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 661785 Configuration extended by the setting DisablePinchZoom (from Image V1.3.1) Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 653090 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638095 Support of 6PFT50.0502-10B Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.7.0 | * | 17.02.2022 | 6 МБ | EXE | AS4_HW_6PFT50.101E-10B.exe | |
| Описание |
V4.3 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B.0502-10B Version 1.3.7.0: ID: 743265 Implementation to activate a condition monitoring from image 1.5.2 and HWX Upgrade 1.3.7.0. In case of a connection loss, the visu will be reconnected to the serverPLCautomatically. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 743990 Updated AS help to Power Panel FT50 user manual V1.21. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.5.0: ID: 700215 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 729995 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now the option to configure a backgroundcolor Channel description changed: No Configurationdescription changed: Yes Firmware changed: No ID: 730000 Implementation of the remote access support from image 1.5.0 and Upgrade 1.3.5.0 Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 733010 Updated AS help to Power Panel FT50 user manual V1.20. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 686260 Bugfix: if several PFT50 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687080 Updated AS help to Power Panel FT50 user manual V1.19. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 661255 Updated AS help to Power Panel FT50 user manual V1.15. Channel description changed: No Configuration description changed: No Firmwarechanged: No ID: 661785 Configuration extended by the setting DisablePinchZoom (from Image V1.3.1) Channel description changed: No Configuration description changed: Yes Firmware changed: No Version1.1.0.0: ID: 653090 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638095 Support of 6PFT50.0502-10B Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.5.0 | * | 26.07.2021 | 6 МБ | EXE | AS4_HW_6PFT50.101E-10B.exe | |
| Описание |
V4.3 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B.0502-10B Version 1.3.5.0: ID: 700215 wrong apperance within the SDM Expansion within the HWX necessary to fix SDM depiction Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 729995 Implementation of a backgroundcolor to be configured In case of using a smaller visu, there is now theoption to configure a backgroundcolor Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 730000 Implementation of the remote access support from image 1.5.0 and Upgrade 1.3.5.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 733010 Updated AS help to Power Panel FT50 user manual V1.20. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.3.0.0: ID: 686260 Bugfix: if several PFT50 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687080 Updated AS help to Power PanelFT50 user manual V1.19. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 661255 Updated AS help to Power Panel FT50 user manual V1.15. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 661785 Configuration extended by the setting DisablePinchZoom (from Image V1.3.1) Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 653090 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638095 Support of 6PFT50.0502-10B Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.0.0 | * | 30.06.2020 | 5 МБ | EXE | AS4_HW_6PFT50.101E-10B.exe | |
| Описание |
V4.3 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B Version 1.3.0.0: ID: 687065 Bugfix: if several PFT50 were used in one project, loading a panel configuration from the CPU failed. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 687090 Updated AS help to Power Panel FT50 user manual V1.19. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.2.0.0: ID: 661265 Updated AS help to Power Panel FT50 user manual V1.15. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 661775 Configuration extendedby the setting DisablePinchZoom (from Image V1.3.1) Channel description changed: No Configuration description changed: Yes Firmware changed:No Version 1.1.0.0: ID: 653120 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638110 Support of 6PFT50.101E-10B Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.0.0 | * | 09.10.2019 | 4 МБ | EXE | AS4_HW_6PFT50.101E-10B.exe | |
| Описание |
V4.3 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B Version 1.2.0.0: ID: 661265 Updated AS help to Power Panel FT50 user manual V1.15. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 661775 Configuration extended by the setting DisablePinchZoom (from Image V1.3.1) Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.0.0: ID: 653120 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638110 Support of 6PFT50.101E-10B Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.0.0 | * | 15.07.2019 | 4 МБ | EXE | AS4_HW_6PFT50.101E-10B.exe | |
| Описание |
V4.3 HW Upgrade (6PFT50.101E-10B) Revision information 6PFT50.101E-10B Version 1.1.0.0: ID: 653120 AS-Help included Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 638110 Support of 6PFT50.101E-10B Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||