DWL@DWL10000576619
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.6.1.0 | * | 21.01.2025 | 912 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000 Version 1.6.1.0: ID: AQAJ-8845 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. - bugfix: IF5 not working. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62178_0.pci(11), 1\62178a0.epl(143) Version 1.6.0.0: ID: AQAJ-8618 Support for theAPC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: AQAJ-8067 New FW version with following changes: - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(11), 1\62178a0.epl(143) Version 1.5.0.0: ID: 769765 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(10), 1\62178a0.epl(143) Version 1.4.1.0: ID: 750240 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\62178_0.pci(9), 1\62178a0.epl(142) Version 1.4.0.0: ID: 715065 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected toa POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722440 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723100 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(9), 1\62178a0.epl(142) Version 1.3.1.0: ID: 695600 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.3.0.0: ID: 671750 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.2.0.0: ID: 649810 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649820 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(140) Version 1.1.0.0: ID: 635925 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 635940 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(137) Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7), 1\62178a0.epl(136) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.6.0.0 | * | 19.11.2024 | 912 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000 Version 1.6.0.0: ID: AQAJ-8618 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed:No ID: AQAJ-8067 New FW version with following changes: - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(11), 1\62178a0.epl(143) Version 1.5.0.0: ID: 769765 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK:A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(10), 1\62178a0.epl(143) Version 1.4.1.0: ID: 750240 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\62178_0.pci(9), 1\62178a0.epl(142) Version 1.4.0.0: ID: 715065 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722440 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723100 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(9), 1\62178a0.epl(142) Version 1.3.1.0: ID: 695600 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.3.0.0: ID: 671750 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.2.0.0: ID: 649810 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649820 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(140) Version 1.1.0.0: ID: 635925 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 635940 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(137) Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7), 1\62178a0.epl(136) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.5.0.0 | * | 24.08.2023 | 912 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000 Version 1.5.0.0: ID: 769765 / Support ID: 400309596 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(10), 1\62178a0.epl(143) Version 1.4.1.0: ID: 750240 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\62178_0.pci(9), 1\62178a0.epl(142) Version 1.4.0.0: ID: 715065 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722440 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723100 Internal memory management of the POWERLINK IF optimized. Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(9), 1\62178a0.epl(142) Version 1.3.1.0: ID: 695600 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.3.0.0: ID: 671750 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.2.0.0: ID: 649810 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649820 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(140) Version 1.1.0.0: ID: 635925 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 635940 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(137) Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7), 1\62178a0.epl(136) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.4.1.0 | * | 10.06.2022 | 596 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000 Version 1.4.1.0: ID: 750240 / Support ID: 400342248 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\62178_0.pci(9), 1\62178a0.epl(142) Version 1.4.0.0: ID: 715065 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operatingmode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722440 / Support ID:400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723100 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(9), 1\62178a0.epl(142) Version 1.3.1.0: ID: 695600 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.3.0.0: ID: 671750 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added duringoperation Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.2.0.0: ID: 649810 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649820 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(140) Version 1.1.0.0: ID: 635925 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 635940 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(137) Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7), 1\62178a0.epl(136) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.4.0.0 | * | 23.07.2021 | 596 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000.FPLS-000 Version 1.4.0.0: ID: 715065 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722440 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723100 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(9), 1\62178a0.epl(142) Version 1.3.1.0: ID: 695600 Support for automatic DNA configuration from AS 4.9.1 Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.3.0.0: ID: 671750 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.2.0.0: ID: 649810 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649820 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(140) Version 1.1.0.0: ID: 635925 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 635940 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(137) Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7), 1\62178a0.epl(136) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.1.0 | * | 30.07.2020 | 592 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000 Version 1.3.1.0: ID: 695600 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.3.0.0: ID: 671750 /Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.2.0.0: ID: 649810 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmwarechanged: Yes ID: 649820 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(140) Version 1.1.0.0: ID: 635925 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 635940 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(137) Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7),1\62178a0.epl(136) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.0.0 | * | 06.02.2020 | 592 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000 Version 1.3.0.0: ID: 671750 / Support ID: 400286104, 400289594 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(141) Version 1.2.0.0: ID: 649810 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649820 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(140) Version 1.1.0.0: ID: 635925 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 635940 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(137) Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7), 1\62178a0.epl(136) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.0.0 | * | 12.09.2019 | 592 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000 Version 1.2.0.0: ID: 649810 POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 649820 Error correction: DNA tree topologies not always started up correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(140) Version 1.1.0.0: ID: 635925 Firmware optimized for stability Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 635940 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(137) Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7), 1\62178a0.epl(136) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.0.0 | * | 24.04.2019 | 809 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000 Version 1.1.0.0: ID: 635925 Firmware optimized for stability Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 635940 Bugfix in the FPGA firmware The stability of the communication has been optimized for harsh environment. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62178_0.pci(8), 1\62178a0.epl(137) Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7), 1\62178a0.epl(136) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.0.0 | * | 05.12.2018 | 809 кБ | EXE | AS4_HW_5ACCIF02.FPLS-000.exe | |
| Описание |
V4.3 HW Upgrade (5ACCIF02.FPLS-000) Revision information 5ACCIF02.FPLS-000 Version 1.0.0.0: ID: 612850 First version The 5ACCIF02.FPLS-000 is supported with Automation Studio version 4.3.4 andAutomation Runtime version ARemb H4.34 or ARwin J4.34. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\62178_0.pci(7), 1\62178a0.epl(136) |
|||||