DWL@DWL10000463619
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.0.0.0 | * | 08.04.2020 | 207 кБ | EXE | AS4_HW_5ACCKP01.156B-000.exe | |
| Описание |
V4.2 HW Upgrade (5ACCKP01.156B-000) Revision information 5ACCKP01.156B-000 Version 2.0.0.0: ID: 672320 Extensions Hypervisor from AR A4.81 USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter). Startingwith AS 4.8 following HWX upgrades (or newer) for AP5000 are recommended, mixed operation of the current and older HWX upgrades is not recommended: APC910 system unit: V2.1.0.0 5PC900.TS17-xx: V2.1.0.0 5AC901.LSD3-00: V2.0.0.0 5AC901.LSD4-00: V2.0.0.0 xPC2100 system unit: V2.1.0.0 xPC2200 system unit: V2.0.0.0 5ACCLI01.SDL0-000: V2.0.0.0 5ACCLI01.SDL3-000: V2.0.0.0 5ACCLI03.SDL4-000: V2.0.0.0 APC3100 system unit: V2.1.0.0 5ACCLI02.SD40-000: V2.0.0.0 AP5000 panels: V2.0.0.0 AP5000 extension unit: V2.0.0.0 5DLSDL.1001-00: V2.0.0.0 5DLSD3.1001-00: V2.0.0.0 5DLSD4.1001-00: V2.0.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 672325 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 677800 Module supervision of the AP5000 Expansion unit from AR A4.81 on Panel PC/Automation PC: The supervision of the AP5000 Expansion unit for Panel PC/Automation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration ormissing AP5000Expansion unit the Panel PC/Automation PC is starting up in theservice mode.This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version1.0.2.0: ID: 514400 Correction of the connectivity in the physical view With this version it is only possible to connect a suitable keypad 5ACCKPxx.xxxx-xxx to the regarding size of the 5AP5230.xxxx-xxx. Attention: For this hardware upgrade the Automation Studio in the version 4.2.6 is mandatory. Addionally the version of the used 5AP5230.xxxx-xxx has to beat least 1.0.2.0. Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Version 1.0.0.0: ID: 502825 First version: Support beginning with Automation Studio 4.2.5.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.2.0 | * | 14.02.2017 | 287 кБ | EXE | AS4_HW_5ACCKP01.156B-000.exe | |
| Описание |
V4.2 HW Upgrade (5ACCKP01.156B-000) Revision information 5ACCKP01.156B-000 Version 1.0.2.0: ID: 514400 Correction of the connectivity in the physical view With this version it is only possible to connect a suitable keypad 5ACCKPxx.xxxx-xxx to the regarding size of the 5AP5230.xxxx-xxx. Attention: For this hardware upgrade the Automation Studio in the version 4.2.6 is mandatory. Addionally the version of the used 5AP5230.xxxx-xxx has to beat least 1.0.2.0. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 502825 First version: Support beginning with AutomationStudio 4.2.5.x Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||