DWL@DWL10000347387
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.2.1.0 | * | 01.08.2023 | 5 МБ | EXE | AS4_HW_X67DS438A.exe | |
| Описание |
V4.1 HW Upgrade (X67DS438A) Revision information X67DS438A Version 2.2.1.0: ID: 771355 Faulty FlatStream initialization corrected Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\51886_1.fw(261), 1\51886_2.fw(261), 1\51886_3.fw(261) Version 2.2.0.0: ID: 744100 Adaptations for fieldbus support. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 747010 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 747030 Additional Registers available Channel description changed: Yes Configuration description changed:No Firmware changed: No ID: 747040 New documentation 1.45 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 749935 / Support ID: 400372679 Corrected problem with Synchonized0x channels Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(261), 1\51886_2.fw(261), 1\51886_3.fw(261) Version 2.1.0.0: ID: 729385 Support HW variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 739260 New documentation 1.43 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 741205 revision of the comboboxes Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 742900 / Support ID: 400367910 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(256), 1\51886_2.fw(256), 1\51886_3.fw(256) Version 2.0.2.0: ID: 672750 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.10.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.0: ID: 628895 / Support ID: 400274753 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.8.0.0: ID: 614455 Module documentation revised Data sheet V1.30 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614505 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614510 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132) Version 1.7.0.0: ID: 596585 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596590 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(126) Version 1.6.1.1: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.1.0: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.0.2: ID: 534170 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channeldescription changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(125) Version 1.5.1.0: ID: 515970 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.5.0.1: ID: 498430 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 503215 Module documentation revised Data sheet V 1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.4.0.0: ID: 489645 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(119) Version 1.3.0.1: ID: 471250 Item designation can be providedto live list Requirement AR > B4.25 Channel description changed:No Configuration description changed: No Firmware changed: No ID: 485345 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 486555 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(118) Version 1.2.0.0: ID: 345640 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(116) Version 1.1.0.1: ID: 443900 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devics Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(115) Version 1.0.2.0: ID: 399210 Support X67DS438A Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(111) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.2.0.0 | * | 07.04.2022 | 5 МБ | EXE | AS4_HW_X67DS438A.exe | |
| Описание |
V4.1 HW Upgrade (X67DS438A) Revision information X67DS438A Version 2.2.0.0: ID: 744100 Adaptations for fieldbus support. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 747010 Corrected stability problem that could occur with certain devices Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 747030 Additional Registers available Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 747040 New documentation 1.45 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 749935 / Support ID: 400372679 Corrected problem with Synchonized0x channels Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(261), 1\51886_2.fw(261), 1\51886_3.fw(261) Version 2.1.0.0: ID: 729385 Support HW variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 739260 New documentation 1.43 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 741205 revision of the comboboxes Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 742900 / Support ID: 400367910 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(256), 1\51886_2.fw(256), 1\51886_3.fw(256) Version 2.0.2.0: ID: 672750 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channeldescription changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.10.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.0: ID: 628895 / Support ID: 400274753 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.8.0.0: ID: 614455 Module documentation revised Data sheet V1.30 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614505 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614510 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132) Version 1.7.0.0: ID: 596585 Behavior on connection loss revised In case of connection loss, the"InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596590 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(126) Version 1.6.1.1: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.1.0: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.0.2: ID: 534170 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(125) Version 1.5.1.0: ID: 515970 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.5.0.1: ID: 498430 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes ID: 503215 Module documentation revised Data sheet V 1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.4.0.0: ID: 489645 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(119) Version 1.3.0.1: ID: 471250 Item designation can be provided to live list Requirement AR > B4.25 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 485345 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID:486555 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(118) Version 1.2.0.0: ID: 345640 Compatibility extended Additional frame type implemented Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\51886_1.fw(116) Version 1.1.0.1: ID: 443900 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Linkdevics Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(115) Version 1.0.2.0: ID: 399210 Support X67DS438A Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(111) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.1.0.0 | * | 30.11.2021 | 4 МБ | EXE | AS4_HW_X67DS438A.exe | |
| Описание |
V4.1 HW Upgrade (X67DS438A) Revision information X67DS438A Version 2.1.0.0: ID: 729385 Support HW variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 739260 New documentation 1.43 is available Channel description changed: No Configuration description changed: No Firmware changed: No ID: 741205 revision of the comboboxes Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 742900 / Support ID: 400367910 Support for IO-Link timestamp version 1.1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(256), 1\51886_2.fw(256), 1\51886_3.fw(256) Version 2.0.2.0: ID: 672750 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.10.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.0: ID: 628895 / Support ID: 400274753 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.8.0.0: ID: 614455 Module documentation revised Data sheet V1.30 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614505 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614510 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132) Version 1.7.0.0: ID: 596585 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596590 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(126) Version 1.6.1.1: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.1.0: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.0.2: ID: 534170 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed:Yes Firmware: 1\51886_1.fw(125) Version 1.5.1.0: ID: 515970 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.5.0.1: ID: 498430 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 503215 Module documentation revised Data sheet V 1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.4.0.0: ID: 489645 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(119) Version 1.3.0.1: ID: 471250 Item designation can be provided to live list Requirement AR > B4.25 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 485345 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 486555 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(118) Version 1.2.0.0: ID: 345640 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(116) Version 1.1.0.1: ID: 443900 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality onawider range of OI-Link devics Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(115) Version 1.0.2.0: ID: 399210 Support X67DS438A Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(111) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.2.0 | * | 12.12.2019 | 4 МБ | EXE | AS4_HW_X67DS438A.exe | |
| Описание |
V4.1 HW Upgrade (X67DS438A) Revision information X67DS438A Version 2.0.2.0: ID: 672750 / Support ID: 400302845 Correction for Automation Studio 3 The parameter CfO_BaudratePrescaler can be written with Library AsIoAcc. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.10.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.0: ID: 628895 / Support ID: 400274753 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.8.0.0: ID: 614455 Module documentation revised Data sheet V1.30 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614505 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identificationprocedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614510 Communication behaviorof IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132) Version 1.7.0.0: ID: 596585 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596590 Up-/Download behavior of paramerterserver revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(126) Version 1.6.1.1: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.1.0: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.0.2: ID: 534170 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(125) Version 1.5.1.0: ID: 515970 Max. data transfer revised Warning/Error message will beshown, when more Bytes are defined than can betransfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.5.0.1: ID: 498430 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used aswell. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 503215 Module documentation revised Data sheet V 1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.4.0.0: ID: 489645 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(119) Version 1.3.0.1: ID: 471250 Item designation can be provided to live list Requirement AR > B4.25 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 485345 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 486555 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(118) Version 1.2.0.0: ID: 345640 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(116) Version 1.1.0.1: ID: 443900 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devics Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(115) Version 1.0.2.0: ID: 399210 Support X67DS438A Support for AutomationStudio incl. documentation Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(111) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.10.0.0 | * | 25.10.2019 | 4 МБ | EXE | AS4_HW_X67DS438A.exe | |
| Описание |
V4.1 HW Upgrade (X67DS438A) Revision information X67DS438A Version 1.10.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.0: ID: 628895 / Support ID: 400274753 Two-wire interface revised The TWI driver was revised toimprove e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.8.0.0: ID: 614455 Module documentation revised Data sheet V1.30 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614505 Identification procedure of IO-Link device extended The optional verification of device ID and serialnumber of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now, the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures in AutomationStudio. Channel description changed:Yes Configuration description changed: Yes Firmware changed: Yes ID: 614510 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132) Version 1.7.0.0: ID: 596585 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596590 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(126) Version 1.6.1.1: ID: 540040 SDM view revised. Connected IO-Link devices are shown asconnected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.1.0: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\51886_1.fw(125) Version 1.6.0.2: ID: 534170 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(125) Version 1.5.1.0: ID: 515970 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.5.0.1: ID: 498430 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 503215 Module documentation revised Data sheet V 1.10 Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.4.0.0: ID: 489645 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(119) Version 1.3.0.1: ID: 471250 Item designation can be provided to live list Requirement AR >B4.25 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 485345 Support for moduleDTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 486555 Initializing of IO-Link slaves revised. IO-Link devices (V1.1)without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\51886_1.fw(118) Version 1.2.0.0: ID: 345640 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(116) Version 1.1.0.1: ID: 443900 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devics Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(115) Version 1.0.2.0: ID: 399210 Support X67DS438A Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(111) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.9.0.0 | * | 21.02.2019 | 4 МБ | EXE | AS4_HW_X67DS438A.exe | |
| Описание |
V4.1 HW Upgrade (X67DS438A) Revision information X67DS438A Version 1.9.0.0: ID: 628895 / Support ID: 400274753 Two-wire interface revised The TWI driver was revised to improve e.g. the restart behavior of the module. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(133), 1\51886_2.fw(133) Version 1.8.0.0: ID: 614455 Module documentation revised Data sheet V1.30 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 614505 Identification procedure of IO-Link device extended The optional verification of device ID and serial number of the connected IO-Link device can be done according to IO-Link revision 1.0 or 1.1. Up to now,the identification procedure was defined automatically (given by the IO-Link device). The extension offers to force one of the identification procedures inAutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614510 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device is connectedto an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132) Version 1.7.0.0: ID: 596585 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596590 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(126) Version 1.6.1.1: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.1.0: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.0.2: ID: 534170 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(125) Version 1.5.1.0: ID: 515970 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.5.0.1: ID: 498430 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 503215 Module documentation revised Data sheet V 1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.4.0.0: ID: 489645 Firmware revised for use with AsIoLink library If channel mode of moduleis handled by "ioLinkSetMode" function, the modulewill report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(119) Version 1.3.0.1: ID: 471250 Item designation can be provided to live list Requirement AR > B4.25 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 485345 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 486555 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\51886_1.fw(118) Version1.2.0.0: ID: 345640 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(116) Version 1.1.0.1: ID: 443900 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devics Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(115) Version 1.0.2.0: ID: 399210 Support X67DS438A Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(111) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.8.0.0 | * | 13.11.2018 | 4 МБ | EXE | AS4_HW_X67DS438A.exe | |
| Описание |
V4.1 HW Upgrade (X67DS438A) Revision information X67DS438A Version 1.8.0.0: ID: 614455 Module documentation revised Data sheet V1.30 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No ID: 614505 Identificationprocedure of IO-Link device extended The optional verification of deviceID and serial number of the connected IO-Link device can be done according toIO-Link revision 1.0 or 1.1. Up to now, the identification procedure was defined automatically (given by the IO-Link device). The extension offers to forceone of the identification procedures in AutomationStudio. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 614510 Communication behavior of IO-Link master revised The communication behavior was optimized if there is no device isconnected to an activated IO-Link channel. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(132), 1\51886_2.fw(132) Version 1.7.0.0: ID: 596585 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596590 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(126) Version 1.6.1.1: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.1.0: ID: 540040 SDM viewrevised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.0.2: ID: 534170 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(125) Version 1.5.1.0: ID: 515970 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.5.0.1: ID: 498430 / SupportID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes ID: 503215 Module documentation revised Data sheet V 1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.4.0.0: ID: 489645 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(119) Version 1.3.0.1: ID: 471250 Item designation can be provided to live list Requirement AR > B4.25 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 485345 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 486555 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(118) Version 1.2.0.0: ID: 345640 Compatibility extended Additional frame type implemented Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(116) Version 1.1.0.1: ID: 443900 Compatibility extended - parameter server Changes ofparameter server enables user to implement this functionality on a wider range of OI-Link devics Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(115) Version 1.0.2.0: ID: 399210 Support X67DS438A Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(111) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.7.0.0 | * | 30.05.2018 | 4 МБ | EXE | AS4_HW_X67DS438A.exe | |
| Описание |
V4.1 HW Upgrade (X67DS438A) Revision information X67DS438A Version 1.7.0.0: ID: 596585 Behavior on connection loss revised In case of connection loss, the "InputData" data points are reset. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 596590 Up-/Download behavior of paramerter server revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(126) Version 1.6.1.1: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.1.0: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.0.2: ID: 534170 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmwarechanged: Yes Firmware: 1\51886_1.fw(125) Version 1.5.1.0: ID: 515970 Max. data transfer revised Warning/Error message will be shown, when more Bytes are defined than can be transfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.5.0.1: ID: 498430 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 503215 Module documentation revised Data sheet V 1.10 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\51886_1.fw(122) Version 1.4.0.0: ID: 489645 Firmware revised for use with AsIoLink library If channel mode of module is handledby "ioLinkSetMode" function, the modulewill report correctly the new channelstatus. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(119) Version 1.3.0.1: ID: 471250 Item designation can be provided to live list Requirement AR > B4.25 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 485345 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 486555 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(118) Version 1.2.0.0: ID: 345640 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(116) Version 1.1.0.1: ID: 443900 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devics Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(115) Version 1.0.2.0: ID: 399210 Support X67DS438A Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(111) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.6.1.1 | * | 05.09.2017 | 4 МБ | EXE | AS4_HW_X67DS438A.exe | |
| Описание |
V4.1 HW Upgrade (X67DS438A) Revision information X67DS438A Version 1.6.1.1: ID: 540040 SDM view revised. Connected IO-Linkdevices are shown as connected in SDM view. Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.1.0: ID: 540040 SDM view revised. Connected IO-Link devices are shown as connected in SDM view. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(125) Version 1.6.0.2: ID: 534170 Adaption of IO-Link baud rate Baud rate optimized for fast answering IO-Link slaves Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(125) Version 1.5.1.0: ID: 515970 Max. data transfer revised Warning/Error message will be shown, whenmore Bytes are defined than can betransfered. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.5.0.1: ID: 498430 / Support ID: 400194261 Continuous product improvement Timeout behavior for DTM access revised; Very slow IO-Link devices can be used as well. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 503215 Module documentation revised Data sheet V 1.10 Channel description changed: No Configurationdescription changed: No Firmware changed: No Firmware: 1\51886_1.fw(122) Version 1.4.0.0: ID: 489645 Firmware revised for use with AsIoLink library If channel mode of module is handled by "ioLinkSetMode" function, the module will report correctly the new channel status. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(119) Version 1.3.0.1: ID: 471250 Item designation can be provided to live list Requirement AR > B4.25 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 485345 Support for module DTM revised The user defined item designation is shown in livelist of module (required AR: B4.25 or higher) Channel description changed: No Configuration description changed: No Firmware changed: No ID: 486555 Initializing of IO-Link slaves revised. IO-Link devices (V1.1) without ISDU support can be used. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(118) Version 1.2.0.0: ID: 345640 Compatibility extended Additional frame type implemented Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(116) Version 1.1.0.1: ID: 443900 Compatibility extended - parameter server Changes of parameter server enables user to implement this functionality ona wider range of OI-Link devics Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51886_1.fw(115) Version 1.0.2.0: ID: 399210 Support X67DS438A Support for AutomationStudio incl. documentation Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\51886_1.fw(111) |
|||||