DWL@DWL10000471965
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.6.2.0 | * | 21.12.2017 | 4 МБ | EXE | AS4_HW_X20cCP1382-RT.exe | |
| Описание |
V4.1 HW Upgrade (X20cCP1382-RT) Revision information X20cCP1382-RT Version 1.6.2.0: ID: 569150 hwx modifications Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131) Version 1.5.0.0: ID: 543215 X20(c)CP138x-RT module documentation revised Data sheet V 1.16 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 543220 Correct setting of ETH-parameters when replacing the CPU Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 543225 / Support ID: 400204420 POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1 Because of a timing problem in the firmware it could happen that no asynchronous frames were sent inthe mode PRE_OPERATIONAL_1 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\59143_0.pci(11), 1\59143a0.epl(131) Version 1.4.0.0: ID: 490205 Support X20cCP1382-RT Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\59143_0.pci(11), 1\59143a0.epl(129) |
|||||