DWL@DWL10000543007
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.0.0.0 | * | 14.05.2018 | 7 МБ | EXE | AS4_HW_5AP1125.1044-I00.exe | |
| Описание |
V4.1 HW Upgrade (5AP1125.1044-I00) Revision information 5AP1125.1044-I00 Version 2.0.0.0: ID: 591075 Support of PPC3100 - The PPC3100 can be installed starting with harware-revision G0 (Additional screw holes added) - User's manal modified to V1.40 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.3.0.0: ID: 552550 Bugfix for the module supervision The supervision of the 5AP1xxx.xxxx-xxx at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 552715 Check of station number and INA Node number in terminal mode The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.1: ID: 445195 Support of AS 4 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||