DWL@DWL10000644098
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.4.0.0 | * | 23.09.2025 | 551 кБ | EXE | AS4_HW_8EIxxxHxT1x.xxxx-1.exe | |
| Описание |
V4.0 HW Upgrade (8EIxxxHxT1x.xxxx-1) Revision information 8EIxxxHxT1x.xxxx-1 Version 2.4.0.0: ID: UNNW-4572 New function: Support of EnDat 3 encoders Support of the encoder interface 'EnDat 3'. Minimum versions: -TP ACP10/ARNC0 Version 5.30.0/6.2.0 to support EnDat 3 encoders -TP ACP10/ARNC0 Version 5.30.0/6.3.0 for the current AS help -mapp Motion Version 5.30.0/6.2.0 to support EnDat 3 encoders -Automation Studio Version AS 4.0.11.x/6.0.x to support EnDat 3 encoders Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.2.0: ID: 728020 Wrong description for encoder connector in module configuration For some modules the description of the encoderconnector was wrong. The description of the encoder connector in the configuration in AS was not the same as on the housing of the module. Added attribute "Label" for encoder connectors. -Automation Studio version AS4.0.11 Channel description changed: no Configuration description changed: yes Firmware changed: no ID: 768625 Support of new ACP P3 modules 8EI*-2 The following modules are now supported: 8EI2X2HCT10.XXXX-2 8EI2X2HWT10.XXXX-2 8EI2X2MCT10.XXXX-2 8EI2X2MWT10.XXXX-2 8EI4X5HCT10.XXXX-2 8EI4X5HWT10.XXXX-2 8EI4X5MCT10.XXXX-2 8EI4X5MWT10.XXXX-2 8EI8X8HCT10.XXXX-2 8EI8X8HWT10.XXXX-2 8EI8X8MCT10.XXXX-2 8EI8X8MWT10.XXXX-2 -Automation Studio version AS 4.0.11 -mapp Motion version5.24 Channel description changed: no Configuration description changed:yes Firmware changed: no Version 2.3.1.1: ID: 707900 Correct display of the DC-Bus Voltage in the speed torque chart. The DC bus voltage from the configuration of the module is adopted in the Speed Torque Chart. This function is supported from AS 4.10. The following upgrades don´t support the Speed Torque Chart 8EIxxxHxD1x.xxxx-1 8EIxxxHxS1x.xxxx-1 8EIxxxHxT1x.xxxx-1 8EIxxxMxD1x.xxxx-1 8EIxxxMxS1x.xxxx-1 8EIxxxMxT1x.xxxx-1 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.1.0: ID: 446210 Support of Speed Torque Chart in Automation Studio for ACOPOS P3 Extension of the hardware upgrades to support the Speed Torque Chart for ACOPOS P3. This function is supported from AS 4.10. The following upgrades don´t supportthe Speed Torque Chart 8EIxxxHxD1x.xxxx-1 8EIxxxHxS1x.xxxx-1 8EIxxxHxT1x.xxxx-1 8EIxxxMxD1x.xxxx-1 8EIxxxMxS1x.xxxx-1 8EIxxxMxT1x.xxxx-1 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.0.3: ID: 653390 Support ofT-Format (Tamagawa) and HIPERFACE DSL encoder added -ACP10 version 5.08.0 -mapp Motion version 5.8.0 -Automation Studio version AS 4.0.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 2.3.0.2: ID: 622565 Parameter "SdcEnabled" initialized incorrectly Data type of parameter was changed to STRING and inital value to "off". Channel description changed: no Configuration description changed: no Firmware changed: no Version 2.3.0.0: ID: 600425 Misconfiguration of mapp Motion axis assignment not detectedin Automation Studio mapp Motion axes can be assigned to a drive multiple times. This error is notrecognized until runtime. Corrected in combination with: - mapp Motion V5.4.0 - Automation Studio V4.4.4 Channel description changed: no Configuration description changed: no Firmware changed: no ID: 602480 Incorrect connector designation Connector designation X41 was used instead of X43. Affected hardware: 8EI013HWS10.xxxx-1 and 8EI017HWS10.xxxx-1 Channel description changed: no Configuration description changed: no Firmware changed: no Version 2.2.0.1: ID: 593915 ACOPOS P3: Support for new hardware upgrades The following ACOPOS P3 hardware can now be configured: - 8EI013HWS10.xxxx-1 - 8EI013HWSS0.xxxx-1 - 8EI017HWD10.xxxx-1 - 8EI017HWDS0.xxxx-1 - 8EI017HWSS0.xxxx-1 - 8EI022HWDS0.xxxx-1 - 8EI024HWS10.xxxx-1 - 8EI024HWSS0.xxxx-1 - 8EI034HWS10.xxxx-1 - 8EI034HWSS0.xxxx-1 - 8EI044HWSS0.xxxx-1 - 8EI1X6HWS10.xxxx-1 - 8EI1X6HWSS0.xxxx-1 - 8EI1X6MWS10.xxxx-1 - 8EI1X6MWSS0.xxxx-1 - 8EI2X2HWD10.xxxx-1 - 8EI2X2HWDS0.xxxx-1 - 8EI2X2HWS10.xxxx-1 - 8EI2X2HWSS0.xxxx-1 - 8EI2X2HWT10.xxxx-1 - 8EI2X2HWTS0.xxxx-1 - 8EI2X2MWD10.xxxx-1 - 8EI2X2MWDS0.xxxx-1 - 8EI2X2MWS10.xxxx-1 - 8EI2X2MWSS0.xxxx-1 - 8EI2X2MWT10.xxxx-1 - 8EI2X2MWTS0.xxxx-1 - 8EI4X5HWD10.xxxx-1 - 8EI4X5HWDS0.xxxx-1 - 8EI4X5HWS10.xxxx-1 - 8EI4X5HWSS0.xxxx-1 - 8EI4X5HWT10.xxxx-1 - 8EI4X5HWTS0.xxxx-1 - 8EI4X5MWD10.xxxx-1 - 8EI4X5MWDS0.xxxx-1 - 8EI4X5MWS10.xxxx-1 - 8EI4X5MWSS0.xxxx-1 - 8EI4X5MWT10.xxxx-1 - 8EI4X5MWTS0.xxxx-1 - 8EI8X8HWD10.xxxx-1 - 8EI8X8HWDS0.xxxx-1 - 8EI8X8HWS10.xxxx-1 - 8EI8X8HWSS0.xxxx-1 - 8EI8X8HWT10.xxxx-1 - 8EI8X8HWTS0.xxxx-1 - 8EI8X8MWD10.xxxx-1 - 8EI8X8MWDS0.xxxx-1 - 8EI8X8MWS10.xxxx-1 - 8EI8X8MWSS0.xxxx-1 - 8EI8X8MWT10.xxxx-1 - 8EI8X8MWTS0.xxxx-1 Channel description changed: no Configuration description changed: no Firmware changed: no Version 2.2.0.0: ID: 549300 Support of motion system mapp Motion HWX file extended for usage with motionsystem mapp Motion. Channel description changed: no Configuration description changed: no Firmware changed: no Version 1.0.0.4: ID: 523680 Encodertype added Hiperface DSL is now selectable in the encoderconfiguration of ACOPOS P3. ACP10 Minimumversion 3.16.0 Channel description changed: no Configuration description changed: no Firmware changed: no Version 1.0.0.3: ID: 515710 Wrong display of ACOPOS P3 modules in SDM. Informations of ACOPOS P3 plug-in module and ACOPOS P3 motors weren't shown. Channel description changed: no Configuration description changed: no Firmware changed: no Version 1.0.0.2: ID: 476750 ACOPOS P3 with encoder setting BISS or SSI With setting BISS or SSI an error in the ARCONFIG occured and errornumber 32225: "This ACOPOS POWERLINK node does not exist in the AR Configuration" was displayed. Channel description changed: no Configuration description changed: no Firmware changed: no Version 1.0.0.1: ID: 463445 HW upgrade for support of BiSS,SSI and Technology Guard HW upgrade for support of BiSS, SSI and Technology Guard for 8EIxxxHxT1x.xxxx-1 within Automation Studio. ACP10 minimumversion V3.12.0 Channel description changed: no Configuration description changed: no Firmware changed: no Version 1.0.0.0: ID: 461870 HW upgrade for ACOPOS P3 HW upgrade for Support of ACOPOS P3 (3x 200-480 VAC) within Automation Studio. ACP10 minimumversion V3.10.0 Channel description changed: no Configuration description changed: no Firmware changed: no |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.3.2.0 | * | 20.07.2023 | 558 кБ | EXE | AS4_HW_8EIxxxHxT1x.xxxx-1.exe | |
| Описание |
V4.0 HW Upgrade (8EIxxxHxT1x.xxxx-1) Revision information 8EIxxxHxT1x.xxxx-1 Version 2.3.2.0: ID: 728020 / Support ID: 400353504 Wrong description for encoder connector in module configuration For some modules the description of the encoder connector was wrong. The description of the encoder connector in the configuration in AS was not the same as on the housing of the module. Added attribute "Label" for encoder connectors. -Automation Studio version AS 4.0.11 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 768625 Support of new ACP P3 modules 8EI*-2 The following modules are now supported: 8EI2X2HCT10.XXXX-2 8EI2X2HWT10.XXXX-2 8EI2X2MCT10.XXXX-2 8EI2X2MWT10.XXXX-2 8EI4X5HCT10.XXXX-2 8EI4X5HWT10.XXXX-2 8EI4X5MCT10.XXXX-2 8EI4X5MWT10.XXXX-2 8EI8X8HCT10.XXXX-2 8EI8X8HWT10.XXXX-2 8EI8X8MCT10.XXXX-2 8EI8X8MWT10.XXXX-2 -Automation Studio version AS 4.0.11 -mapp Motion version 5.24 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.1.2: ID: 728020 / Support ID: 400353504 Wrong description for encoder connector in module configuration For some modules the description of the encoder connector was wrong. The description of the encoder connector in the configuration in AS was not the same as on the housing of the module. Added attribute "Label" for encoder connectors. -Automation Studio version AS 4.0.11 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.1.1: ID: 707900 Correct display of the DC-Bus Voltage in the speed torque chart. The DC bus voltage from the configuration of the module is adopted in the Speed Torque Chart. This function is supported from AS 4.10. The following upgrades don´t support the Speed Torque Chart 8EIxxxHxD1x.xxxx-1 8EIxxxHxS1x.xxxx-1 8EIxxxHxT1x.xxxx-1 8EIxxxMxD1x.xxxx-1 8EIxxxMxS1x.xxxx-1 8EIxxxMxT1x.xxxx-1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.0.3: ID: 653390 Support of T-Format (Tamagawa) and HIPERFACE DSL encoder added -ACP10 version 5.08.0 -mapp Motion version 5.8.0 -Automation Studio version AS 4.0.11 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 683190 Added description "(PLK)" forattribute "Label" for Powerlink connectors Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.0.2: ID: 622565 Parameter "SdcEnabled" initializedincorrectly Data type of parameter was changed to STRING and inital value to "off". Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.3.1.1 | * | 27.11.2020 | 238 кБ | EXE | AS4_HW_8EIxxxHxT1x.xxxx-1.exe | |
| Описание |
V4.0 HW Upgrade (8EIxxxHxT1x.xxxx-1) Revision information 8EI013HCS10.xxxx-1 Version 2.3.1.1: ID: 707900 Correct display of theDC-Bus Voltage in the speed torque chart. The DC bus voltage from the configuration of the module is adopted in the Speed Torque Chart. This function is supported from AS 4.10. The following upgrades don´t support the Speed Torque Chart 8EIxxxHxD1x.xxxx-1 8EIxxxHxS1x.xxxx-1 8EIxxxHxT1x.xxxx-1 8EIxxxMxD1x.xxxx-1 8EIxxxMxS1x.xxxx-1 8EIxxxMxT1x.xxxx-1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.1.0: ID: 446210 / Support ID: 400193653, 400199515, 400216656, 400240315, 400244641, 400259325, 400259805,400264294, 400264504, 400267855, 400276023, 400282533, 400286540, 400293220, 400292633, 400307303, 400307335, 400318959, 400325019, 400330060 Support of Speed Torque Chart in Automation Studio for ACOPOS P3 Extension of thehardware upgrades to support the Speed Torque Chart for ACOPOS P3. This function is supported from AS 4.10. The following upgrades don´t support the Speed Torque Chart 8EIxxxHxD1x.xxxx-1 8EIxxxHxS1x.xxxx-1 8EIxxxHxT1x.xxxx-1 8EIxxxMxD1x.xxxx-1 8EIxxxMxS1x.xxxx-1 8EIxxxMxT1x.xxxx-1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.0.3: ID: 653390 Support of T-Format (Tamagawa) and HIPERFACE DSL encoder added -ACP10 version 5.08.0 -mapp Motion version 5.8.0 -Automation Studio version AS 4.0.11 Channel description changed: No Configuration description changed:Yes Firmware changed: No ID: 683190 Added description "(PLK)" for attribute "Label" for Powerlink connectors Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.3.0.2: ID: 622565 Parameter "SdcEnabled" initialized incorrectly Data type of parameter was changed to STRING and inital value to "off". Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.3.0.3 | * | 24.04.2020 | 238 кБ | EXE | AS4_HW_8EIxxxHxT1x.xxxx-1.exe | |
| Описание |
V4.0 HW Upgrade (8EIxxxHxT1x.xxxx-1) Revision information 8EI013HCS10.xxxx-1 Version 2.3.0.3: ID: 653390 Support of T-Format (Tamagawa) and HIPERFACE DSL encoder added -ACP10 version 5.08.0 -mapp Motion version 5.8.0 -Automation Studio version AS 4.0.11 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 683190 Added description "(PLK)" for attribute "Label" for Powerlink connectors Channel description changed: No Configuration description changed: Yes Firmware changed: No Version2.3.0.2: ID: 622565 Parameter "SdcEnabled" initialized incorrectly Data type of parameter was changed to STRING and inital value to "off". Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.2.0.0 | * | 01.09.2017 | 184 кБ | EXE | AS4_HW_8EIxxxHxT1x.xxxx-1.exe | |
| Описание |
V4.0 HW Upgrade (8EIxxxHxT1x.xxxx-1) Revision information 8EI017HWS10.xxxx-1 Version 2.2.0.0: ID: 549300 Support of motion system mapp Motion HWX file extended for usage with motion system mapp Motion. Channel description changed: No Configuration description changed:No Firmware changed: No Version 1.0.0.0: ID: 520095 HW upgrade for 8EI017HWS10.xxxx-1 HW upgrade for Support of 8EI017HWS10.xxxx-1 within Automation Studio. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||