DWL@DWL10000216092
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.9.1.0 | * | 09.09.2021 | 1 МБ | EXE | AS4_HW_80SD100XS.C04X-13.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XS.C04X-13) Revision information 80SD100XS.C04X-13.C04X-13 Version 1.9.1.0: ID: 736225 Function model names adapted Uniform function model names for all stepper modules Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106), 1\42882_5.fw(106) Version 1.9.0.0: ID: 671650 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106), 1\42882_5.fw(106) Version 1.8.0.1: ID: 475010 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106),1\42882_5.fw(106) Version 1.8.0.0: ID: 474115 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106), 1\42882_5.fw(106) Version 1.7.0.0: ID: 400865 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400915 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 401000 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 441035 / Support ID: 400133806 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 441040 Supportfor HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(104), 1\42882_3.fw(104), 1\42882_4.fw(104) Version 1.5.1.0: ID: 319025 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320790 Accelerated firmware update. Allows reliable firmwareupdate behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(9), 1\42882_3.fw(9) Version 1.5.0.0: ID: 288440 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 301460 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(8), 1\42882_3.fw(8) Version 1.4.3.0: ID: 296385 / Support ID: 400087355 80SD100XS.C04X-13: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(8) Version 1.4.2.0: ID: 290320 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(7) Version 1.4.1.0: ID:272460 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272465 / Support ID: 400051695 The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272470 Ramp mode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42882_2.fw(6) Version 1.3.0.2: ID: 245880 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studioand the standard versionof the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42882_2.fw(5) Version 1.3.0.1: ID: 243380 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42882_2.fw(5) Version 1.2.0.0: ID: 230710 SDC support for the module 80SD100XS.C04X-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42882_2.fw(5) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.9.0.0 | * | 09.12.2019 | 1 МБ | EXE | AS4_HW_80SD100XS.C04X-13.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XS.C04X-13) Revision information 80SD100XS.C04X-13 Version 1.9.0.0: ID: 671650 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106), 1\42882_5.fw(106) Version 1.8.0.1: ID: 475010 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106), 1\42882_5.fw(106) Version 1.8.0.0: ID: 474115 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106), 1\42882_5.fw(106) Version 1.7.0.0: ID: 400865 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400915 Function model Ramp: newmode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 401000 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 441035 / Support ID: 400133806 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 441040 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(104), 1\42882_3.fw(104), 1\42882_4.fw(104) Version 1.5.1.0: ID: 319025 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320790 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(9), 1\42882_3.fw(9) Version 1.5.0.0: ID: 288440 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 301460 Support for HW-Variant 3 Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\42882_2.fw(8), 1\42882_3.fw(8) Version 1.4.3.0: ID: 296385 / Support ID: 400087355 80SD100XS.C04X-13: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(8) Version 1.4.2.0: ID: 290320 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = notOK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(7) Version 1.4.1.0: ID: 272460 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272465 / Support ID: 400051695 The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272470 Ramp mode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42882_2.fw(6) Version 1.3.0.2: ID: 245880 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42882_2.fw(5) Version 1.3.0.1: ID: 243380 Customer-specific expansionof hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42882_2.fw(5) Version 1.2.0.0: ID: 230710 SDC support for the module 80SD100XS.C04X-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42882_2.fw(5) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.8.0.1 | * | 14.06.2016 | 2 МБ | EXE | AS4_HW_80SD100XS.C04X-13.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XS.C04X-13) Revision information 80SD100XS.C04X-13 Version 1.8.0.1: ID: 475010 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106), 1\42882_5.fw(106) Version 1.8.0.0: ID: 474115 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(106), 1\42882_3.fw(106), 1\42882_4.fw(106), 1\42882_5.fw(106) Version 1.7.0.0: ID: 400865 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400915 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 401000 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 441035 / Support ID: 400133806 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 441040 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(104), 1\42882_3.fw(104), 1\42882_4.fw(104) Version 1.5.1.0: ID: 319025 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 320790 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(9), 1\42882_3.fw(9) Version 1.5.0.0: ID: 288440 / Support ID: 400084530 Encoder position should be displayed at PosVal03, if SDC information is setto "on" Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 301460 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(8), 1\42882_3.fw(8) Version 1.4.3.0: ID: 296385 / Support ID: 400087355 80SD100XS.C04X-13: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances becauseof a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(8) Version 1.4.2.0: ID: 290320 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous statusindication (UZKStatus = not OK). Also high motor currents in conjunctionwith tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42882_2.fw(7) Version 1.4.1.0: ID: 272460 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272465 / Support ID: 400051695 The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272470 Ramp mode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration descriptionchanged: Yes Firmware changed: No Firmware: 1\42882_2.fw(6) Version 1.3.0.2: ID: 245880 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42882_2.fw(5) Version 1.3.0.1: ID: 243380 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42882_2.fw(5) Version 1.2.0.0: ID: 230710 SDC support for the module 80SD100XS.C04X-01 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42882_2.fw(5) |
|||||