DWL@DWL10000263112
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.3.0.0 | * | 13.03.2026 | 1 МБ | EXE | AS4_HW_80SD100XD.W044-01.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XD.W044-01) Revision information 80SD100XD.W044-01 Version 2.3.0.0: ID: TDYD-10598 Overtemperature error occurs when switching on the enable supply The error occurs temporary after activating the enable. The cause is the switch-on behavior of the reporting unit, which has been improved by modifying the internal communicationprotocol. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(110) Version 2.2.3.0: ID: 726000 Evaluation of EncOk0X wrong with mapp Motion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 2.2.2.0: ID: 700590 Latch functionality could not be configured for the second axis. If "StepCounter" was used for the second axis of a module, the parameters set for "Reference pulse edge" and "Reference pulse source" were not used. The latch functionality could not be used correctly. The latch functionality can now be used as configured. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 703030 Function model names adapted Uniform function model names for all stepper modules Channel description changed:No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 2.2.1.0: ID: 669410 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671455 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106),1\50790_5.fw(106) Version 1.3.0.1: ID: 474995 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.3.0.0: ID: 473425 Error correctionin order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.2.0.0: ID: 400845 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400900 Function model Ramp:new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400985 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 440580 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 440590 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(104), 1\50790_4.fw(104) Version 1.0.0.0: ID: 319050 Support for the module 80SD100XD.W044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(14) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.2.3.0 | * | 12.11.2021 | 1 МБ | EXE | AS4_HW_80SD100XD.W044-01.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XD.W044-01) Revision information 80SD100XD.W044-01.W044-01 Version 2.2.3.0: ID: 726000 / Support ID: 400346519 Evaluation of EncOk0X wrong with mapp Motion Channel description changed: Yes Configuration description changed: No Firmware changed:No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 2.2.2.0: ID: 700590 / Support ID: 400325577 Latch functionality could not be configured for the second axis. If "StepCounter"was used for the second axis of a module, the parameters set for "Reference pulse edge" and "Reference pulse source" were not used. The latch functionalitycould not be used correctly. The latch functionality can now be used as configured. Channel description changed: Yes Configuration descriptionchanged: No Firmware changed: No ID: 703030 Function modelnames adapted Uniform function model names for all stepper modules Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 2.2.1.0: ID: 669410 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671455 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.3.0.1: ID: 474995 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.3.0.0: ID: 473425 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.2.0.0: ID: 400845 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400900 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400985 Corrected a problem in HWX file Channel description changed: No Configuration description changed:No Firmware changed: No ID: 440580 Support for HW-Variant 4 Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 440590 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(104), 1\50790_4.fw(104) Version 1.0.0.0: ID: 319050 Support for the module 80SD100XD.W044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(14) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.2.2.0 | * | 05.10.2020 | 1 МБ | EXE | AS4_HW_80SD100XD.W044-01.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XD.W044-01) Revision information 80SD100XD.W044-01 Version 2.2.2.0: ID: 700590 / Support ID: 400325577 Latch functionality could not be configured for the second axis. If "StepCounter" was used for the second axis of a module, the parameters set for "Reference pulse edge" and "Reference pulse source" were not used. The latch functionality could not be used correctly. The latch functionality can now be used as configured. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 703030 Function model names adapted Uniform function model names for all stepper modules Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 2.2.1.0: ID: 669410 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671455 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.3.0.1: ID: 474995 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.3.0.0: ID: 473425 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.2.0.0: ID: 400845 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400900 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed:No Firmware changed: Yes ID: 400985 Corrected a problem inHWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 440580 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 440590 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(104), 1\50790_4.fw(104) Version 1.0.0.0: ID: 319050 Support for the module 80SD100XD.W044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(14) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.2.1.0 | * | 22.01.2020 | 1 МБ | EXE | AS4_HW_80SD100XD.W044-01.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XD.W044-01) Revision information 80SD100XD.W044-01 Version 2.2.1.0: ID: 669410 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671455 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.3.0.1: ID: 474995 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’tbe added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.3.0.0: ID: 473425 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.2.0.0: ID: 400845 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400900 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400985 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 440580 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 440590 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(104), 1\50790_4.fw(104) Version 1.0.0.0: ID: 319050 Support for the module 80SD100XD.W044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(14) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.0.1 | * | 14.06.2016 | 2 МБ | EXE | AS4_HW_80SD100XD.W044-01.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XD.W044-01) Revision information 80SD100XD.W044-01 Version 1.3.0.1: ID: 474995 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.3.0.0: ID: 473425 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\50790_3.fw(106), 1\50790_4.fw(106), 1\50790_5.fw(106) Version 1.2.0.0: ID: 400845 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400900 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400985 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID:440580 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 440590 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(104), 1\50790_4.fw(104) Version 1.0.0.0: ID: 319050 Support for the module 80SD100XD.W044-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\50790_3.fw(14) |
|||||