DWL@DWL10000217190
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.2.2.0 | * | 09.09.2021 | 1 МБ | EXE | AS4_HW_80SD100XD.C011-01.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XD.C011-01) Revision information 80SD100XD.C011-01.C011-01 Version 2.2.2.0: ID: 708470 Function model names adapted Uniform function model names for all stepper modules Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(106), 1\45431_3.fw(106), 1\45431_4.fw(106), 1\45431_5.fw(106) Version 2.2.1.0: ID: 669415 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671420 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(106), 1\45431_3.fw(106), 1\45431_4.fw(106), 1\45431_5.fw(106) Version 1.5.0.2: ID: 474760 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(106), 1\45431_3.fw(106), 1\45431_4.fw(106), 1\45431_5.fw(106) Version 1.5.0.1: ID: 471640 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(106), 1\45431_3.fw(106), 1\45431_4.fw(106), 1\45431_5.fw(106) Version 1.4.0.0: ID: 439290 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(104), 1\45431_3.fw(104), 1\45431_4.fw(104) Version 1.3.0.0: ID: 392730 / Support ID: 400138432 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 400825 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400880 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 434875 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435080 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(101), 1\45431_3.fw(101), 1\45431_4.fw(101) Version 1.1.5.0: ID: 341555 Optimisation of encoder broken wire detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\45431_1.fw(7), 1\45431_3.fw(7) Version 1.1.4.0: ID: 336900 / Support ID: 400097365 In some rare cases, the internal encoder monitor reported faulty results, so that the EncOK bit was mistakenly cleared. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(6), 1\45431_3.fw(6) Version 1.1.3.0: ID: 320745 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(5), 1\45431_3.fw(5) Version 1.1.2.0: ID: 309940 / Support ID: 400097365 Optimisation of encoder broken wire detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 309965 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(4), 1\45431_3.fw(4) Version 1.1.1.0: ID: 308765 Support for HW-Variant 3 Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45431_1.fw(3), 1\45431_3.fw(3) Version 1.1.0.0: ID: 307875 Rampmode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 307890 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(3) Version 1.0.0.0: ID: 229970 Support for the module 80SD100XD.C011-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45431_1.fw(2) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.2.1.0 | * | 28.02.2020 | 1 МБ | EXE | AS4_HW_80SD100XD.C011-01.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XD.C011-01) Revision information 80SD100XD.C011-01 Version 2.2.1.0: ID: 669415 Adaptations for Automation Studio 4.8 Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 671420 Support for mappMotion Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(106), 1\45431_3.fw(106), 1\45431_4.fw(106), 1\45431_5.fw(106) Version 1.5.0.2: ID: 474760 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(106), 1\45431_3.fw(106), 1\45431_4.fw(106), 1\45431_5.fw(106) Version 1.5.0.1: ID: 471640 Error correction in order to guard motoroutputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(106), 1\45431_3.fw(106), 1\45431_4.fw(106), 1\45431_5.fw(106) Version 1.4.0.0: ID: 439290 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(104), 1\45431_3.fw(104), 1\45431_4.fw(104) Version 1.3.0.0: ID: 392730 / Support ID: 400138432 Corrected a problem in HWX file Channel description changed: No Configuration description changed:No Firmware changed: No ID: 400825 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400880 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 434875 Corrected HWC entry Channel description changed:No Configuration description changed: No Firmware changed: No ID: 435080 Support for HW-Variant 4 Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(101), 1\45431_3.fw(101), 1\45431_4.fw(101) Version 1.1.5.0: ID: 341555 Optimisation of encoder broken wire detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(7), 1\45431_3.fw(7) Version 1.1.4.0: ID: 336900 / Support ID: 400097365 In some rare cases, the internal encoder monitor reported faulty results, so that the EncOK bit was mistakenly cleared. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(6), 1\45431_3.fw(6) Version 1.1.3.0: ID: 320745 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(5), 1\45431_3.fw(5) Version 1.1.2.0: ID: 309940 / Support ID: 400097365 Optimisation of encoder broken wire detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 309965 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(4), 1\45431_3.fw(4) Version 1.1.1.0: ID: 308765 Support for HW-Variant 3 Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45431_1.fw(3), 1\45431_3.fw(3) Version 1.1.0.0: ID: 307875 Ramp mode: Wrong configuratin forreferencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 307890 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(3) Version 1.0.0.0: ID: 229970 Support for the module 80SD100XD.C011-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\45431_1.fw(2) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.5.0.2 | * | 14.06.2016 | 3 МБ | EXE | AS4_HW_80SD100XD.C011-01.exe | |
| Описание |
V4.0 HW Upgrade (80SD100XD.C011-01) Revision information 80SD100XD.C011-01 Version 1.5.0.2: ID: 474760 Motion Wizzard revised In AS 4.x, the aged library "AsString" won’t be added to a AS project anymore. The "AsBrStr" will be used by the Motion instead. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(106), 1\45431_3.fw(106), 1\45431_4.fw(106), 1\45431_5.fw(106) Version 1.5.0.1: ID: 471640 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(106), 1\45431_3.fw(106), 1\45431_4.fw(106), 1\45431_5.fw(106) Version 1.4.0.0: ID: 439290 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(104), 1\45431_3.fw(104), 1\45431_4.fw(104) Version 1.3.0.0: ID: 392730 / Support ID: 400138432 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 400825 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400880 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 434875 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 435080 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(101), 1\45431_3.fw(101), 1\45431_4.fw(101) Version 1.1.5.0: ID: 341555 Optimisation of encoder broken wire detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\45431_1.fw(7), 1\45431_3.fw(7) Version 1.1.4.0: ID: 336900 / Support ID: 400097365 In some rare cases, the internal encoder monitor reported faulty results, so that the EncOK bit was mistakenly cleared. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(6), 1\45431_3.fw(6) Version 1.1.3.0: ID: 320745 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(5), 1\45431_3.fw(5) Version 1.1.2.0: ID: 309940 / Support ID: 400097365 Optimisation of encoder broken wire detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 309965 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(4), 1\45431_3.fw(4) Version 1.1.1.0: ID: 308765 Support for HW-Variant 3 Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45431_1.fw(3), 1\45431_3.fw(3) Version 1.1.0.0: ID: 307875 Rampmode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 307890 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(3) Version 1.0.0.0: ID: 229970 Support for the module 80SD100XD.C011-01 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45431_1.fw(2) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.0.0 | * | 07.07.2015 | 2 МБ | EXE | AS4_HW_80SD100XD.C011-01.exe | |
| Описание | V4.0 HW Upgrade (80SD100XD.C011-01)Revision information 80SD100XD.C011-01Version 1.1.5.0: ID: 341555 Optimisation of encoder broken wire detection Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(7), 1\45431_3.fw(7)Version 1.1.4.0: ID: 336900/ Support ID: 400097365 In some rare cases, the internal encoder monitorreported faulty results, sothat the EncOK bit was mistakenly cleared. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(6), 1\45431_3.fw(6)Version 1.1.3.0: ID: 320745 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(5), 1\45431_3.fw(5)Version 1.1.2.0: ID: 309940 / Support ID: 400097365Optimisation of encoder broken wire detection Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 309965 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45431_1.fw(4), 1\45431_3.fw(4)Version 1.1.1.0: ID: 308765 Support for HW-Variant 3 Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45431_1.fw(3), 1\45431_3.fw(3)Version 1.1.0.0: ID: 307875 Ramp mode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 307890 / Support ID: 400049998 Module in undefined state,if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45431_1.fw(3)Version 1.0.0.0: ID: 229970 Support for the module 80SD100XD.C011-01 Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45431_1.fw(2) | |||||