DWL@DWL10000241105
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.1.2.2 | * | 26.07.2021 | 464 кБ | EXE | AS4_HW_5PP5IF.FXCM-00.exe | |
| Описание |
V4.0 HW Upgrade (5PP5IF.FXCM-00) Revision information 5PP5IF.FXCM-00.FXCM-00 Version 2.1.2.2: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.2.2: ID: 342390 / Support ID: 0 Routing via CAN interface possible for AS 4.16.1 Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 2.0.2.1: ID: 340510 APROL support added for AS4.x Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 2.0.2.0: ID: 331130 / Support ID: 400108191 Routing not possible - faulty hwd parameter A faulty hwd parameter in the hardware description file has been removed. Routing via the CAN interface is now possible. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 2.0.1.0: ID: 278375 Increasing the available storage area for remanent data + Important information! In conjunction with this upgrade - from the Automation Runtime version B4.01 on astorage area of 256kB can be used to save remanent datas in the SRAM. Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all ofthe components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 1.0.1.0: ID: 271785 Problem with UserRAM The problem, that the Power Panel 500 reboots cyclic when using the UserRAMarea, has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 1.0.0.0: ID: 261095 Support for 5PP5IF.FXCM-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\48029_0.pci(1), 1\48029b0.can(122) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.2.2 | * | 30.10.2013 | 482 кБ | EXE | AS4_HW_5PP5IF.FXCM-00.exe | |
| Описание |
V4.0 HW Upgrade (5PP5IF.FXCM-00) Revision information 5PP5IF.FXCM-00 Version 2.0.2.2: ID: 342390 / Support ID: 0 Routing via CAN interface possible for AS 4.16.1 Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware:1\48029_0.pci(3), 1\48029b0.can(122) Version 2.0.2.1: ID: 340510 APROL support added for AS4.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 2.0.2.0: ID: 331130 / Support ID: 400108191 Routing not possible - faulty hwd parameter A faulty hwd parameter in the hardware description file has been removed. Routing via the CAN interface is now possible. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 2.0.1.0: ID: 278375 Increasing the available storage area for remanent data + Important information! In conjunction with this upgrade - from the Automation Runtime version B4.01 on a storage area of 256kB can be used to save remanent datas in the SRAM. Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx havea version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\48029_0.pci(3), 1\48029b0.can(122) Version 1.0.1.0: ID: 271785 Problem with UserRAM The problem, that the Power Panel 500 reboots cyclic when usingthe UserRAM area, has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\48029_0.pci(3), 1\48029b0.can(122) Version 1.0.0.0: ID: 261095 Support for 5PP5IF.FXCM-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\48029_0.pci(1), 1\48029b0.can(122) |
|||||