DWL@DWL10000241103
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.1.1.1 | * | 26.07.2021 | 341 кБ | EXE | AS4_HW_5PP5IF.FX2X-00.exe | |
| Описание |
V4.0 HW Upgrade (5PP5IF.FX2X-00) Revision information 5PP5IF.FX2X-00.FX2X-00 Version 2.1.1.1: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.1.1: ID: 340505 APROL support added for AS4.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46297_0.pci(3) Version 2.0.1.0: ID: 278380 Increasing the available storage area for remanent data + Important information! In conjunction with this upgrade - from the Automation Runtime version B4.01on a storage area of 256kB can be used to save remanent datas in the SRAM. Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46297_0.pci(3) Version 1.0.1.0: ID: 271780 Problem with UserRAM The problem, that the Power Panel 500reboots cyclic when using the UserRAM area, has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46297_0.pci(3) Version 1.0.0.1: ID: 266260 Problem with the SRAM Problem with SRAM is solved. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46297_0.pci(2) Version 1.0.0.0: ID: 265945 Support for 5PPIF.FX2X-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed:Yes Firmware: 1\46297_0.pci(1) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.1.1 | * | 28.06.2013 | 358 кБ | EXE | AS4_HW_5PP5IF.FX2X-00.exe | |
| Описание |
V4.0 HW Upgrade (5PP5IF.FX2X-00) Revision information 5PP5IF.FX2X-00 Version 2.0.1.1: ID: 340505 APROL support added for AS4.x Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\46297_0.pci(3) Version 2.0.1.0: ID: 278380 Increasing the available storage area for remanent data + Important information! In conjunction with this upgrade - fromthe Automation Runtime version B4.01on a storage area of 256kB can be used to save remanent datas in the SRAM. Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xxhave a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\46297_0.pci(3) Version 1.0.1.0: ID: 271780 Problem with UserRAM The problem, that the Power Panel 500 reboots cyclic when using the UserRAMarea, has been fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\46297_0.pci(3) Version 1.0.0.1: ID: 266260 Problem with the SRAM Problem with SRAM is solved. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46297_0.pci(2) Version 1.0.0.0: ID: 265945 Support for 5PPIF.FX2X-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\46297_0.pci(1) |
|||||