DWL@DWL10000242429
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.1.0.4 | * | 26.07.2021 | 772 кБ | EXE | AS4_HW_5PC810.SX05-00.exe | |
| Описание |
V4.0 HW Upgrade (5PC810.SX05-00) Revision information 5PC810.SX05-00.SX05-00 Version 2.1.0.4: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 2.0.0.4: ID: 347365 Change of the node number of the Ethernet interface is possible Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.3: ID: 341565 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 341775 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267145 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.0.4 | * | 21.08.2013 | 787 кБ | EXE | AS4_HW_5PC810.SX05-00.exe | |
| Описание |
V4.0 HW Upgrade (5PC810.SX05-00) Revision information 5PC810.SX05-00 Version 2.0.0.4: ID: 347365 Change of the node number of the Ethernet interface is possible Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.0.3: ID: 341565 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 341775 Ethernet I/O Mapping added When Modbus is activated, the corresponding data points are available in Automation Studio V4.x. Channel description changed: Yes Configuration description changed: No Firmware changed: No Version 2.0.0.2: ID: 267145 Support for USB keyboards USB keyboards can be projected. Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||