DWL@DWL10000332817
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.3.2 | * | 26.07.2021 | 474 кБ | EXE | AS4_HW_5MP050.0653-03.exe | |
| Описание |
V4.0 HW Upgrade (5MP050.0653-03) Revision information 5MP050.0653-03.0653-03 Version 1.1.3.2: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.0.3.2: ID: 436290 / Support ID: 400154309 Module is not longer shown as 'legacy' Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.3.1: ID: 417620 Size of image in System Designer adapted Channel description changed: No Configuration description changed: No Firmware changed: No Version1.0.3.0: ID: 327215 / Support ID: 400102913 Expanded key level for LEDs and adjusting key position for AS4.x - It is now possible, instead of one key level to configure up to six key level for the LEDs. - The position of keys for the key mapping in AS4.x was adjusted. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.2.0: ID: 174755 solved problem implementation of "virtual interface" entries in HWC- Files. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.1.0: ID: 165225 solved problem Correction of LED- and Keyposition. The left upper position is a overridepoti and not a key switch. Visuconnection only master. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.0.3.2 | * | 15.07.2015 | 490 кБ | EXE | AS4_HW_5MP050.0653-03.exe | |
| Описание |
V4.0 HW Upgrade (5MP050.0653-03) Revision information 5MP050.0653-03 Version 1.0.3.2: ID: 436290 / Support ID: 400154309 Moduleis not longer shown as 'legacy' Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.3.1: ID: 417620 Size of image in System Designer adapted Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.3.0: ID: 327215 / Support ID: 400102913 Expanded key level for LEDs and adjusting key position for AS4.x - It is now possible, instead of one key level to configure up to six key level for the LEDs. - The position of keys for the key mapping in AS4.x was adjusted. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.2.0: ID: 174755 solved problem implementation of "virtual interface" entries in HWC- Files. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.1.0: ID: 165225 solved problem Correction of LED- and Keyposition. The left upper position is a overridepoti and not a key switch. Visuconnection only master. Channel description changed: No Configuration description changed: No Firmware changed: No |
|||||