DWL@DWL10000286485
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.0.0 | * | 20.11.2020 | 214 кБ | EXE | AS4_HW_5AC902.BX02-00.exe | |
| Описание |
V4.0 HW Upgrade (5AC902.BX02-00) Revision information 5AC902.BX01-00 Version 1.2.0.0: ID: 695545 EPLAN Daten implemented Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 695550 Enhancements for the PPC900 bus units to support the 5PC901.TS17-xx: The Panel PC 900 (Skylake) is supported with Automation Studio Version V4.9. As operating system it is mandatoryto use at least the version A4.90 of the Automation Runtime Embedded. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.1.1.0: ID: 430985 The module is classified as BusUnit With the classification as BusUnit the problems with the I/O mapping of Logic Scanner cards is solved from AS4.1 on. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.1.0.0: ID: 373215 Support for 5AC902.BX01-00 The Bus unit for Panel PC 900 is supported with Automation Studio V4.0.17.x. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.1.0 | * | 26.01.2016 | 419 кБ | EXE | AS4_HW_5AC902.BX02-00.exe | |
| Описание |
V4.0 HW Upgrade (5AC902.BX02-00) Revision information 5AC902.BX01-00 Version 1.1.1.0: ID: 430985 The module is classified as BusUnit With the classification as BusUnit the problems with the I/O mapping of Logic Scanner cards is solved from AS4.1 on. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.1.0.0: ID: 373215 Support for 5AC902.BX01-00 The Bus unit for Panel PC 900 is supported with Automation Studio V4.0.17.x. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||