DWL@DWL10000062451
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.1.7.0 | * | 11.07.2019 | 2 МБ | EXE | AS3.0_HW_X20AI4632.exe | |
| Описание |
V3.0 HW Upgrade (X20AI4632) Revision information X20AI4632 Version 1.1.7.0: ID: 645710 Module documentation revised Data sheet V3.10 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.6.0: ID: 583865 Module documentation revised Data sheet V3.05 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.4.0: ID: 522105 Module documentation revised Data sheet V3.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.3.0: ID: 425410 Missing information in documentation included Channel description changed: No Configuration description changed: No Firmware changed: No ID: 446290 Correction technical data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.2.1: ID: 211515 Adjustment SGC section Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.2.0: ID: 193700 Enhancement comparator for Tracetriggercondition Enhancement comparator for Tracetriggercondition Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.1.0: ID:172225 X20AI4632 no longer works when max. number of samples is set. If the X20AI4632 module is used to record a trace and special trace settingsare used, the module stops working, and ModuleOk changes to FALSE. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version1.1.0.0: ID: 166035 New FW V5 and HWC V1.1.0.0. Addition synchronous mode, correction 50 µsec sample time Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(5) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.6.0 | * | 01.08.2018 | 2 МБ | EXE | AS3.0_HW_X20AI4632.exe | |
| Описание |
V3.0 HW Upgrade (X20AI4632) Revision information X20AI4632 Version 1.1.6.0: ID: 583865 Module documentation revised Data sheet V3.05 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.5.0: ID: 606720 parameter filter changed Trace function in fieldbusdesigner is not possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.4.0: ID: 522105 Module documentation revised Data sheet V3.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.3.0: ID: 425410 Missing information in documentation included Channel description changed: No Configuration description changed: No Firmware changed: No ID: 446290 Correction technical data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.2.1: ID: 211515 Adjustment SGC section Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.2.0: ID: 193700 Enhancement comparator for Tracetriggercondition Enhancement comparator for Tracetriggercondition Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.1.0: ID: 172225 X20AI4632 no longer works when max. number of samples is set. If the X20AI4632 module is used to record a trace and special trace settings are used, the module stops working, and ModuleOk changes to FALSE. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.0.0: ID: 166035 New FW V5 and HWC V1.1.0.0. Addition synchronous mode, correction 50 µsec sample time Channel description changed: No Configuration description changed:No Firmware changed: No Firmware: 1\7073_1.fw(5) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.4.0 | * | 06.03.2017 | 2 МБ | EXE | AS3.0_HW_X20AI4632.exe | |
| Описание |
V3.0 HW Upgrade (X20AI4632) Revision information X20AI4632 Version 1.1.4.0: ID: 522105 Module documentation revised Data sheet V3.02 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.3.0: ID: 425410 Missing information indocumentation included Channel description changed: No Configuration description changed: No Firmware changed: No ID: 446290 Correction technical data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.2.1: ID: 211515 Adjustment SGC section Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.2.0: ID: 193700 Enhancement comparator for Tracetriggercondition Enhancement comparator for Tracetriggercondition Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.1.0: ID: 172225 X20AI4632 no longer works when max. number of samples is set. If the X20AI4632 module is used torecord a trace and special trace settingsare used, the module stops working,and ModuleOk changes to FALSE. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(9), 1\7073_2.fw(9) Version 1.1.0.0: ID: 166035 New FW V5 and HWC V1.1.0.0. Addition synchronous mode, correction 50 µsec sample time Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7073_1.fw(5) |
|||||