DWL@DWL10000062755
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.1.0.0 | * | 29.03.2016 | 1 МБ | EXE | AS3.0_HW_80SD100XD.C0XX-01.exe | |
| Описание |
V3.0 HW Upgrade (80SD100XD.C0XX-01) Revision information 80SD100XD.C0XX-01 Version 2.1.0.0: ID: 472295 Error correction in order to guard motor outputs against short to ground Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42148_1.fw(106), 1\42148_2.fw(106), 1\42148_3.fw(106), 1\42148_4.fw(106), 1\42148_5.fw(106) Version 2.0.0.1: ID: 400955 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 439730 Drive is running in the function model motion in full-step mode Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42148_1.fw(104), 1\42148_2.fw(104), 1\42148_3.fw(104), 1\42148_4.fw(104) Version 1.9.0.0: ID: 382405 / Support ID: 400133806 Corrected HWC entry Channel description changed: No Configuration description changed: No Firmware changed: No ID: 400810 Cycle time of MPGen edjustable Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 400870 Function model Ramp: new mode Mode -120: Set home position Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 400955 Corrected a problem in HWX file Channel description changed: No Configuration description changed: No Firmware changed: No ID: 437825 Support for HW-Variant 4 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42148_1.fw(101), 1\42148_2.fw(101), 1\42148_3.fw(101), 1\42148_4.fw(101) Version 1.7.3.0: ID: 319010 Module bootup timeout configured Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 319035 Accelerated firmware update. Allows reliable firmware update behind CANIO bus controllers. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42148_1.fw(20), 1\42148_2.fw(20), 1\42148_3.fw(20) Version 1.7.2.0: ID: 296350 / Support ID: 400087355 80SD100XD.C0XX-01: Erroneous Detection of Short Circuit between Motor-Phaseand Ground Due to a Firmware-Error the activation of the Controller could be blocked under certain circumstances because of a wrongly assumed Short Circuit to Ground Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 298085 Support for HW-Variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42148_1.fw(19),1\42148_2.fw(19), 1\42148_3.fw(19) Version 1.7.1.0: ID: 290015 / Support ID: 400082483 In rare cases ACOPOSmicro generated an erroneous status indication (UZKStatus = not OK). Also high motor currents in conjunction with tolerances of electronic components could lead to module internal disturbances which in consequence could generate error messages. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42148_1.fw(18), 1\42148_2.fw(18) Version 1.7.0.0: ID: 280535 / Support ID: 400081681 SG3 support Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\42148_1.fw(17), 1\42148_2.fw(17) Version 1.6.1.0: ID: 272405 / Support ID: 400049998 Module in undefined state, if no trigger happens in mode -121 (Remaining distance mode) Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272410 / Support ID: 400051695 The ACOPOSMicro doesn't switch in switched on with a customer motor at rampmode Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 272415 Ramp mode: Wrong configuratin for referencing speed is possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42148_1.fw(17), 1\42148_2.fw(17) Version 1.5.1.1: ID: 243235 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard versionof the FieldbusDESIGNER Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42148_1.fw(16), 1\42148_2.fw(16) Version 1.5.0.0: ID: 227695 Fully support for SDC Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42148_1.fw(15), 1\42148_2.fw(15) Version 1.4.1.0: ID: 219220 / Support ID:400033889 Error when inserting the module on SGC CPU Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\42148_1.fw(13), 1\42148_2.fw(13) Version 1.1.3.0: ID: 199685 / Support ID: 400019148 Brake output will be reset when X2X bus is not present Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42148_1.fw(8), 1\42148_2.fw(8) Version 1.1.2.0: ID: 182205 Error resetting works now without problems Channel description changed:No Configuration description changed: No Firmware changed: Yes Firmware: 1\42148_1.fw(7), 1\42148_2.fw(7) Version 1.1.1.0: ID: 195015 / Support ID: 400015253 From the version 1.1.1.0 the Ramp-functionmodell works on SGC CPU's Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42148_1.fw(6), 1\42148_2.fw(6) Version 1.1.0.0: ID: 193010 New function model: ramp function modell Extension of firmware and HWC-File: Support of ramp function model for operation of the module behind bus couplers and SGC-CPUs. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\42148_1.fw(6), 1\42148_2.fw(6) |
|||||