DWL@DWL10000134654
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.0.1.2 | * | 02.08.2013 | 496 кБ | EXE | AS3.0_HW_5PP581.1505-00.exe | |
| Описание |
V3.0 HW Upgrade (5PP581.1505-00) Revision information 5PP581.1505-00 Version 2.0.1.2: ID: 344810 The RTOS driver for COM1 must not be installed in the Windows Device Manager ARwin does not requires RTOS-Driver for COM1 with aktive INA Communication Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.1: ID: 288025 ARwin: Support for second Ethernet-interface For support of a second Ethernet interface it was necassary to introduce a new parameter in hwd-section. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.1.0: ID: 279565 Important information! Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime >= A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* (system units), 5PP5CP* (CPUboards), 5PP5IF* (interface boards), 5PP5IO* (I/O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 285420 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.4: ID: 266995 Support for USB keyboards USB keyboards can be projected. Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.3: ID: 260440 Problem withembedded terminal mode A problem, that have arisen in connection with the embedded terminal mode, has been fixed. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.2: ID: 260330 Problem with windows terminal mode A problem, that have arisen in connection with the windows terminal mode, has been fixed. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.0.0.1: ID: 258955 Problems with terminal modes Problems, that have arisen in connection with the terminal modes, will be corrected with changes in the respective hardware description files. Channel description changed: Yes Configuration description changed: Yes Firmware changed: No Version 1.0.0.0: ID: 257415 Support for 5PP581.1505-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No |
|||||