DWL@DWL10000412526
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.0.3.0 | * | 25.07.2019 | 703 кБ | EXE | AS3.0_HW_5PC910.SX01-00.exe | |
| Описание |
V3.0 HW Upgrade (5PC910.SX01-00) Revision information 5PC910.SX01-00 Version 2.0.3.0: ID: 604499 Enhancements for APROL Channel description changed: No Configuration description changed: No Firmware changed: No ID: 637775 New MTCX FW V01.27 for APC910 New MTCX FW V01.27 for APC910 with following changes: - Optimized internal keyboard syncronization. - Optimized internal power supply syncronization. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 645715 Soft reset support for hypervisor target systems. From version AR 4.71 an independent reboot of AR and GPOS is possible. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(127) Version 2.0.2.0: ID: 617090 / Support ID: 400256799 Bugfix for the ETHinternal interface ModbusTCP and OPC UA are working now for the ETHinternal. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55002_0.fw(125) Version 2.0.1.0: ID: 606445 New MTCX FW V01.25for APC910 New MTCX FW V01.25 for APC910 with following changes: - Support for IF option 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(125) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.2.0: ID: 566435 New MTCX FW V01.24 for APC910 New MTCX FW V01.24 for APC910 with following changes: - Support for SDL4. - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(124) Version 1.4.1.0: ID: 513075 Adeption for the support of Intel Skylake CPUs The 5PC900.TS17-xx are supported from this hardware upgrade version. The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3 and Automation Runtime 4.33. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 540565 Serial interface can be deactivated again Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(121) Version 1.3.9.0: ID: 527610 New MTCX FW V01.21 for APC910 New MTCX FW V01.21 for APC910 with following changes: - Support for IF option 5AC901.ICAN-01. - Bugfix: Run Led was not cleared in standby mode. - Bugfix: SW-Reset and Watchdog for 5PC900.TS17-xx CPU modules. - BIOS enhancement for the TPM and Boot Option Sorting Method for 5PC900.TS17-xx CPU modules implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(121) Version 1.3.8.0: ID: 491430 New MTCX FW V01.20 for APC910 New MTCX FW V01.20 for APC910 with following changes: - Optimization of the Suspend/Resume function for USB devices connected with SDL-Link. - Bugfix: the combination SDL cables with extender (5CASDL.0xx0-13) and Realtime Environment option set to enabled in BIOS, cancause in very rare cases a system hang at bootup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(120) Version 1.3.7.0: ID: 481350 New MTCX FW V01.19 for APC910 New MTCX FW V01.19 for APC910 with following changes: - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Bugfix: with operating temperatures under 5°C, there are sporadic problemsduring the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). - Bugfix: using theHMI Service Center (5SWUTI.0001-000) the Power LED was set in a wrong state. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(119) Version 1.3.6.0: ID: 472175 New MTCX FW V01.17 for APC910 New MTCX FW V01.17 for APC910 with following changes: - Optimized SDL equalizer settings. - Workaround for customer spezific PCIe card. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\55002_0.fw(117) Version 1.3.5.0: ID: 460020 New MTCX FW V01.16 for APC910 New MTCX FW V01.16 for APC910 withfollowing changes: - Support for AP5000 Key Extensions. - Optimizationof the maximum inrush current at minimum input voltage of the APC910 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(116) Version 1.3.3.0: ID: 436020 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the APC910 can be used asModbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 437545 New MTCX FW V01.14 for APC910 New MTCX FW V01.14 for APC910 with following changes: - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem doesnot occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(114) Version 1.3.1.0: ID: 416815 MTCX Upgrade to version V01.13 New MTCX FW V01.13 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Support for IF option 5AC901.ISIO-00. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(113) Version 1.3.0.0: ID: 391975 - Optimized PS: In very rare cases there is a Power On problem, this problem can onlyoccur in combination with MTCX FW V1.11 and 5AC901.I485-00. During Power On the power LED of the APC910 flashes red/green before the APC910 starts. Typically this problem combination is detected during functional test at B&R side and is not delivered in the field. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(112) Version 1.2.0.0: ID: 376540 New MTCX version V1.11 - Power Supply 12V residual voltage reduced. - Power supply voltage peaks improved. - Power supply change because of clampdiods. - USB on the 2. Display (Daisy Chain) possible. - PS/2 error on APXXX displays fixed.. - Bios extention for SATA and Runtime Default/Enable. - SDL/3: Additional IRQ controlle for SDL/3 - Workaraund for batteries, which become too hot. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(111) Version 1.1.1.3: ID: 376180 Automatic touch calibration, for the new generation Automation Panel (AP923/AP92D) with resistive touchscreen, inserted. The touch screen is calibrated automatically with the AP923/AP92D from versions: AS: 4.0.17.85 AR: H4.06 VC: 4.05.6 Panel upgradeversion: V1.1.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.5: ID: 348275 The Slots SS1 and SS2 can now be used Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.4: ID: 348265 A display can be configured The display slot (DS) was added for Automation Studio V3.0.90.x. Note: Starting with Automation Studio Version V3.0.90.27 SP09 + Visual Components V3.96.0 on a visualization can be operated on the APC910. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.3: ID: 341395 New MtcX version V1.02 - Enhancements and optimizations power supply. - Bugfix: Third party DVI panels work now correctly. - Bugfix: Problems with short voltage interception are solved (it is also necessary to update the boardcontroller firmware of the CPU board to fix it completly. This firmware can be downloaded from B&R homepage.). - Bugfix: Sporadic PowerOn problem is solved. This PowerOn problem can only occur with MtcX version V01.01, all other MtcX versions are not affected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(102) Version 1.0.1.0: ID: 331400 Various modifications and bug fixes - ARemb: Preparing for the supportof the interface options under ARemb. - ARemb: It is currently not possible to run a visualization under ARemb on APC910. Therefore it is not possible to configure a panel. This possibility will be offered at a later date. - Generally: In cases of very short power supply interruptions it may happen,that the MtcX "loses" the factory settings of the CPU board. As a result the Automation Runtime is not able to identify the CPU board. The Automation Runtime will start in service mode. To avoid this problem, a power supply interruption of at least one second should be performed. This error will be fixed in the next firmware versions of MtcX and the CPU board controller. - ARwin: The redundant firmware tag was removed for ARwin. An update of the MtcX under Windows operating systems has to be done with the Automation Device Interface (ADI). - AS4.x: Removed unnecessary properties. - Minor text corrections. Please note: The minimum version of Automation Runtime, which is necessaryforthe operation of an APC910, has been changed to Q4.02! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(8) Version 1.0.0.3: ID:328245 MtcX update problem with AS3.0.90.x A MtcX update under ARemb is now also possible with CFast cards, that were generated with AS3.0.90.x. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55002_0.fw(8) Version 1.0.0.2: ID: 326570 Update of MtcX firmware not possible Because of a faulty xml header in firmware file an update of MtcX was not possible. This problem was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(0008) Version 1.0.0.1: ID: 321305 Support for 5PC910.SX01-00 Channel description changed: Yes Configuration descriptionchanged: Yes Firmware changed: Yes Firmware: 1\55002_0.fw(0007) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 2.0.1.0 | * | 04.10.2018 | 696 кБ | EXE | AS3.0_HW_5PC910.SX01-00.exe | |
| Описание |
V3.0 HW Upgrade (5PC910.SX01-00) Revision information 5PC910.SX01-00 Version 2.0.1.0: ID: 606445 New MTCX FW V01.25 for APC910 New MTCX FW V01.25 for APC910 with following changes: - Support for IFoption 5AC901.I232-00 implemented. - Enhancements for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(125) Version 2.0.0.0: ID: 566580 Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 1.4.2.0: ID: 566435 New MTCX FWV01.24 for APC910 New MTCX FW V01.24 for APC910 with following changes: - Support for SDL4. - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(124) Version 1.4.1.0: ID:513075 Adeption for the support of Intel Skylake CPUs The 5PC900.TS17-xx are supported from this hardware upgrade version. The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3 and Automation Runtime 4.33. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 540565 Serial interfacecan be deactivated again Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(121) Version 1.3.9.0: ID: 527610 New MTCX FW V01.21 for APC910 New MTCX FW V01.21 for APC910 with following changes: - Support for IF option 5AC901.ICAN-01. - Bugfix: Run Led was not cleared in standby mode. - Bugfix: SW-Reset and Watchdog for 5PC900.TS17-xx CPU modules. - BIOS enhancement for the TPM and Boot Option Sorting Method for 5PC900.TS17-xx CPU modules implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\55002_0.fw(121) Version 1.3.8.0: ID: 491430 New MTCX FW V01.20 for APC910 New MTCX FW V01.20 for APC910 with following changes: - Optimization of the Suspend/Resume function for USB devices connected with SDL-Link. - Bugfix: the combination SDL cables with extender (5CASDL.0xx0-13) and Realtime Environment option set to enabled in BIOS, can cause in very rare cases a system hang at bootup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(120) Version 1.3.7.0: ID: 481350 New MTCX FW V01.19 for APC910 New MTCX FW V01.19 for APC910 with following changes: - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connected with SDL. The problem is actually only seen with long SDL cables starting with 20m. - Bugfix: with operating temperatures under 5°C,there are sporadic problems during the SDL connection establishment using theSDL cable with extender (5CASDL.0xx0-13). - Bugfix: using the HMI ServiceCenter (5SWUTI.0001-000) the Power LED was set in a wrong state. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(119) Version 1.3.6.0: ID: 472175 New MTCX FW V01.17 for APC910 New MTCX FW V01.17 forAPC910 with following changes: - Optimized SDL equalizer settings. - Workaround for customer spezific PCIe card. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(117) Version 1.3.5.0: ID: 460020 NewMTCX FW V01.16 for APC910 New MTCX FW V01.16 for APC910 with following changes: - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of the APC910 system. - Bugfix:"Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\55002_0.fw(116) Version 1.3.3.0: ID: 436020 Bugfix for Modbus TCP with ARwin From Automation Studioversion 4.1 and ARwin version G4.10 on the APC910 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 437545 New MTCX FW V01.14for APC910 New MTCX FW V01.14 for APC910 with following changes: - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(114) Version 1.3.1.0: ID: 416815 MTCX Upgrade to version V01.13 New MTCX FW V01.13 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgradefor the external SDL3 converter box (5COSD3.1000-00). - Support for IF option 5AC901.ISIO-00. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(113) Version 1.3.0.0: ID: 391975 - Optimized PS: In very rare cases there is a Power On problem, this problem can only occurin combination with MTCX FW V1.11 and 5AC901.I485-00. During Power On the powerLED of the APC910 flashes red/green before the APC910 starts. Typically this problem combination is detected during functional test at B&R side and is not delivered in the field. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(112) Version 1.2.0.0: ID: 376540 New MTCX version V1.11 - Power Supply 12V residual voltage reduced. - Power supply voltage peaks improved. - Power supply change because of clampdiods. - USBon the 2. Display (Daisy Chain) possible. - PS/2 error on APXXX displays fixed.. - Bios extention for SATA and Runtime Default/Enable. - SDL/3: Additional IRQ controlle for SDL/3 - Workaraund for batteries, which become too hot. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(111) Version 1.1.1.3: ID: 376180 Automatic touch calibration, for the new generation Automation Panel (AP923/AP92D) with resistive touch screen, inserted. The touch screen is calibrated automatically with the AP923/AP92D from versions: AS: 4.0.17.85 AR: H4.06 VC: 4.05.6 Panel upgradeversion: V1.1.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.5: ID: 348275 The Slots SS1 and SS2 can now be used Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.4: ID: 348265 A display can be configured The display slot (DS) was added for Automation Studio V3.0.90.x. Note: Startingwith Automation Studio Version V3.0.90.27 SP09 + Visual Components V3.96.0 ona visualization can be operated on the APC910. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.3: ID: 341395 New MtcX version V1.02 - Enhancements and optimizations power supply. - Bugfix: Third party DVI panels work now correctly. - Bugfix: Problems with short voltage interception are solved (it is also necessary to update theboardcontroller firmware of the CPU board to fix it completly. This firmware can be downloaded from B&R homepage.). - Bugfix: Sporadic PowerOn problem is solved. This PowerOn problem can only occur with MtcX version V01.01, all other MtcX versions are not affected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(102) Version 1.0.1.0: ID: 331400 Various modifications and bug fixes - ARemb: Preparing for the support of the interface options under ARemb. - ARemb: It is currently not possible to run a visualization under ARemb on APC910. Therefore it is not possible to configure a panel. This possibility will be offered at a later date. - Generally: Incases of very short power supply interruptions it may happen, that the MtcX "loses" the factory settings of the CPU board. As a result the Automation Runtime is not able to identify the CPU board. The Automation Runtime will start inservice mode. To avoid this problem, a power supply interruption of at least one second should be performed. This error will be fixed in the next firmware versions of MtcX and the CPU board controller. - ARwin: The redundant firmware tag was removed for ARwin. An update of the MtcX under Windows operating systems has to be done with the Automation Device Interface (ADI). - AS4.x:Removed unnecessary properties. - Minor text corrections. Please note: The minimum version of Automation Runtime, which is necessary for the operation of an APC910, has been changed to Q4.02! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(8) Version 1.0.0.3: ID: 328245 MtcX update problem with AS3.0.90.x A MtcX update under ARemb is now also possible with CFast cards, that were generated with AS3.0.90.x. Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55002_0.fw(8) Version 1.0.0.2: ID: 326570 Update of MtcX firmware not possible Because of a faulty xml header in firmware file an update of MtcX was not possible. This problem was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(0008) Version 1.0.0.1: ID: 321305 Support for 5PC910.SX01-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55002_0.fw(0007) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.4.2.0 | * | 21.12.2017 | 683 кБ | EXE | AS3.0_HW_5PC910.SX01-00.exe | |
| Описание |
V3.0 HW Upgrade (5PC910.SX01-00) Revision information 5PC910.SX01-00 Version 1.4.2.0: ID: 566435 New MTCX FW V01.24 for APC910 New MTCX FW V01.24 for APC910 with following changes: - Support for SDL4. - Support for B&R Hypervisor. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(124) Version 1.4.1.0: ID: 513075 Adeption for the support of Intel Skylake CPUs The 5PC900.TS17-xx are supportedfrom this hardware upgrade version. The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3 and Automation Runtime 4.33. Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 540565 Serial interface can be deactivatedagain Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(121) Version 1.3.9.0: ID: 527610 New MTCX FW V01.21 for APC910 NewMTCX FW V01.21 for APC910 with following changes: - Support for IF option5AC901.ICAN-01. - Bugfix: Run Led was not cleared in standby mode. - Bugfix: SW-Reset and Watchdog for 5PC900.TS17-xx CPU modules. - BIOS enhancement for the TPM and Boot Option Sorting Method for 5PC900.TS17-xx CPU modules implemented. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(121) Version 1.3.8.0: ID: 491430 New MTCX FW V01.20 for APC910 New MTCX FW V01.20 for APC910 with following changes: - Optimization of the Suspend/Resume function for USB devices connected with SDL-Link. - Bugfix: the combination SDL cables with extender (5CASDL.0xx0-13) and RealtimeEnvironment option set to enabled in BIOS, can cause in very rare cases a system hang at bootup. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(120) Version 1.3.7.0: ID: 481350 New MTCX FW V01.19 for APC910 New MTCX FW V01.19 for APC910 with following changes: - Bugfix: sporadical verify problems during a FW upgrade on a Automation Panel connectedwith SDL. The problem is actually only seen with long SDL cables starting with 20m. - Bugfix: with operating temperatures under 5°C, there are sporadicproblems during the SDL connection establishment using the SDL cable with extender (5CASDL.0xx0-13). - Bugfix: using the HMI Service Center (5SWUTI.0001-000) the Power LED was set in a wrong state. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(119) Version 1.3.6.0: ID: 472175 New MTCX FW V01.17 for APC910 New MTCX FW V01.17 for APC910 with following changes: - Optimized SDL equalizer settings. - Workaround for customer spezific PCIe card. Channel description changed: No Configurationdescription changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(117) Version 1.3.5.0: ID: 460020 New MTCX FW V01.16 forAPC910 New MTCX FW V01.16 for APC910 with following changes: - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of the APC910 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(116) Version 1.3.3.0: ID: 436020 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the APC910 can be used as Modbus TCP slave. Channeldescription changed: No Configuration description changed: No Firmware changed: No ID: 437545 New MTCX FW V01.14 for APC910 New MTCX FW V01.14 for APC910 with following changes: - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(114) Version 1.3.1.0: ID: 416815 MTCX Upgrade to version V01.13 New MTCX FW V01.13 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Support for IF option 5AC901.ISIO-00. Channel description changed: No Configuration description changed:No Firmware changed: Yes Firmware: 1\55002_0.fw(113) Version1.3.0.0: ID: 391975 - Optimized PS: In very rare cases there is a Power On problem, this problem can only occurin combination with MTCXFW V1.11 and 5AC901.I485-00. During Power On the power LED of the APC910 flashes red/green before the APC910 starts. Typically this problem combination is detected during functional test at B&R side and is not delivered in the field. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(112) Version 1.2.0.0: ID: 376540 New MTCX version V1.11 - Power Supply 12V residual voltage reduced. - Power supply voltage peaks improved. - Power supply change because of clampdiods. - USB on the 2. Display (Daisy Chain) possible. - PS/2 error on APXXX displays fixed.. - Bios extention for SATA and Runtime Default/Enable. - SDL/3: Additional IRQ controlle for SDL/3 - Workaraund for batteries, which become too hot. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(111) Version 1.1.1.3: ID: 376180 Automatic touch calibration, for the new generation Automation Panel (AP923/AP92D) with resistive touch screen, inserted. The touch screen is calibrated automatically with the AP923/AP92D from versions: AS: 4.0.17.85 AR: H4.06 VC: 4.05.6 Panel upgradeversion: V1.1.0.0 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.5: ID: 348275 The Slots SS1 and SS2 can now be used Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.4: ID: 348265 A display can be configured The display slot (DS) was added for Automation Studio V3.0.90.x. Note: Starting with Automation Studio Version V3.0.90.27 SP09 + Visual Components V3.96.0 on a visualization can be operated on the APC910. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.3: ID: 341395 New MtcX versionV1.02 - Enhancements and optimizations power supply. - Bugfix: Third party DVI panels work now correctly. - Bugfix: Problems with short voltage interception are solved (it is also necessary to update the boardcontroller firmware of the CPU board to fix it completly. This firmware can be downloaded from B&R homepage.). - Bugfix: Sporadic PowerOn problem is solved. This PowerOn problem can only occur with MtcX version V01.01, all other MtcX versions are not affected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(102) Version 1.0.1.0: ID: 331400 Various modifications and bug fixes - ARemb: Preparing for the support of the interface options underARemb. - ARemb: It is currently not possible to run a visualization under ARemb on APC910. Therefore it is not possible to configure a panel. This possibility will be offered at a later date. - Generally: In cases of very short power supply interruptions it may happen,that the MtcX "loses" the factory settings of the CPU board. As a result the Automation Runtime is not able to identify the CPU board. The Automation Runtime will start in service mode. To avoid this problem, a power supply interruption of at least one second should be performed. This error will be fixed in the next firmware versions of MtcX and the CPU board controller. - ARwin: The redundant firmware tag was removed for ARwin. An update of the MtcX under Windows operating systems has to be done with the Automation Device Interface (ADI). - AS4.x: Removed unnecessary properties. - Minor text corrections. Please note: The minimum version of Automation Runtime, which is necessary for the operation of an APC910, has been changed to Q4.02! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(8) Version 1.0.0.3: ID: 328245 MtcX update problem with AS3.0.90.x A MtcX update under ARemb is now also possible with CFast cards, that were generated with AS3.0.90.x. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55002_0.fw(8) Version 1.0.0.2: ID: 326570 Update of MtcX firmware not possible Because of a faulty xml header in firmware file an update of MtcX was not possible. This problem was fixed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(0008) Version 1.0.0.1: ID: 321305 Support for 5PC910.SX01-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55002_0.fw(0007) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.3.5.0 | * | 25.02.2016 | 663 кБ | EXE | AS3.0_HW_5PC910.SX01-00.exe | |
| Описание |
V3.0 HW Upgrade (5PC910.SX01-00) Revision information 5PC910.SX01-00 Version 1.3.5.0: ID: 460020 New MTCX FW V01.16 for APC910 New MTCX FW V01.16 for APC910 with following changes: - Support for AP5000 Key Extensions. - Optimization of the maximum inrush current at minimum input voltage of the APC910 system. - Bugfix: "Thermal Runaway" effect of the 5AC901.BUPS-xx battery units. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(116) Version 1.3.3.0: ID: 436020 Bugfix for Modbus TCP with ARwin From Automation Studio version 4.1 and ARwin version G4.10 on the APC910 can be used as Modbus TCP slave. Channel description changed: No Configuration description changed: No Firmware changed: No ID: 437545 New MTCX FW V01.14 for APC910 New MTCX FW V01.14 for APC910 with following changes: - Bugfix: if a 5AC901.IUPS-xx (internal UPS) is used without a 5AC901.BUPS-xx (battery unit) under AR, no NMI was generated in a PowerFail case. With normal UPS operation (with connected battery unit) this problem does not occur. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(114) Version 1.3.1.0: ID: 416815 MTCX Upgrade to version V01.13 New MTCX FW V01.13 with following changes: - Bugfix: sporadic problem with jumping cursor on Intelli touchscreens (customized systems). - Support: FW upgrade for the external SDL3 converter box (5COSD3.1000-00). - Support for IF option 5AC901.ISIO-00. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(113) Version 1.3.0.0: ID: 391975 - Optimized PS: In very rare cases there is a Power On problem, this problem can only occurin combination with MTCX FW V1.11 and 5AC901.I485-00. During Power On the power LED of the APC910 flashes red/green before the APC910 starts. Typically this problem combination is detected during functional test at B&R side and is not delivered in the field. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(112) Version 1.2.0.0: ID: 376540 New MTCX version V1.11 - Power Supply 12V residual voltage reduced. - Power supply voltage peaks improved. - Power supply change because of clampdiods. - USB on the 2. Display (Daisy Chain) possible. - PS/2 error on APXXX displays fixed.. - Bios extention for SATA and Runtime Default/Enable. - SDL/3: Additional IRQ controlle for SDL/3 - Workaraund for batteries, which become too hot. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(111) Version 1.1.1.3: ID: 376180 Automatic touch calibration, for the new generation Automation Panel (AP923/AP92D) with resistive touch screen, inserted. The touch screen is calibrated automatically with the AP923/AP92D from versions: AS: 4.0.17.85 AR: H4.06 VC: 4.05.6 Panel upgradeversion: V1.1.0.0 Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.5: ID: 348275 The Slots SS1 and SS2 can now be used Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.4: ID: 348265 A display can be configured The display slot (DS) was addedfor Automation Studio V3.0.90.x. Note: Starting with Automation Studio Version V3.0.90.27 SP09 + Visual Components V3.96.0 on a visualization can be operated on the APC910. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(102) Version 1.1.0.3: ID: 341395 New MtcX version V1.02 - Enhancements and optimizations power supply. - Bugfix: Third party DVI panels work now correctly. - Bugfix: Problems with short voltage interception are solved (it is also necessary to update the boardcontroller firmware of the CPU board to fix it completly. This firmware can be downloaded from B&R homepage.). - Bugfix: Sporadic PowerOn problem is solved. This PowerOn problem can only occur with MtcX version V01.01, all other MtcX versions are not affected. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(102) Version 1.0.1.0: ID: 331400 Various modifications and bug fixes - ARemb: Preparing for the support of the interface options under ARemb. - ARemb: It is currently not possible to run a visualization under ARemb onAPC910. Therefore it is not possible to configure a panel. This possibility willbe offered at a later date. - Generally: In cases of very short power supply interruptions it may happen,that the MtcX "loses" the factory settingsof the CPU board. As a result the Automation Runtime is not able to identify the CPU board. The Automation Runtime will start in service mode. To avoid this problem, a power supply interruption of at least one second should be performed. This error will be fixed in thenext firmware versions of MtcX and the CPU board controller. - ARwin: The redundant firmware tag was removed for ARwin. An update of the MtcX under Windows operating systems has to be done withthe Automation Device Interface (ADI). - AS4.x: Removed unnecessary properties. - Minor text corrections. Please note: The minimum version ofAutomation Runtime, which is necessary forthe operation of an APC910, has been changed to Q4.02! Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\55002_0.fw(8) Version 1.0.0.3: ID: 328245 MtcX update problem with AS3.0.90.x A MtcX update under ARemb is now also possible with CFast cards, that were generated with AS3.0.90.x. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\55002_0.fw(8) Version 1.0.0.2: ID: 326570 Update ofMtcX firmware not possible Because of a faulty xml header in firmware file an update of MtcX was not possible. This problem was fixed. Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\55002_0.fw(0008) Version 1.0.0.1: ID: 321305 Support for 5PC910.SX01-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\55002_0.fw(0007) |
|||||