DWL@DWL10000170970
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 2.0.2.0 | * | 26.09.2012 | 392 кБ | EXE | AS3.0_HW_5PC511.SX01-00.exe | |
| Описание |
V3.0 HW Upgrade (5PC511.SX01-00) Revision information 5PC511.SX01-00 Version 2.0.2.0: ID: 308030 / Support ID: 400094705 Support for a second ETH interface in ARwin and an adaptation for VC - A secondoptional Ethernet interface is now fully supported in ARwin.<br/>- For the VC support an adaption was necessary. LEDs and Keys are now supported. Channel description changed: No Configuration description changed: No Firmware changed: No Version 2.0.1.0: ID: 279655 Support for 5PC511.SX01-00 Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 285545 Preperation to support a second Ethernet interface - Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 285550 Important information Attention, important information: If this upgrade will be installed in conjunction with Automation Runtime> = A4.01, it is absolutely necassery because of a conceptual change in the hardware representation, that all of the components of used PP500/APC5xx have a version >= V2.0.0.0, otherwise it may be compatibility problems with the used Automation Runtime. Affected are the following components: 5PP5##* + 5PC5##* (system units), 5PP5CP* (CPU boards), 5PP5IF* (interface boards), 5PP5IO* (I / O boards). Channel description changed: No Configuration description changed: Yes Firmware changed: No |
|||||