DWL@DWL10000117171
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.5.0.0 | * | 03.03.2017 | 819 кБ | EXE | AS3.0_HW_5ACPCI.XPNS-00.exe | |
| Описание |
V3.0 HW Upgrade (5ACPCI.XPNS-00) Revision information 5ACPCI.XPNS-00 Version 1.5.0.0: ID: 515705 DMA is activated again Attention: In rare cases it was possible, that an inconsistency in data transmission arised in combination with third party devices. This problem is fixed with the hardware revision E0 of the 5ACPCI.XPNS-00. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45520a1.fw(101) Version 1.3.0.0: ID: 420055 / Support ID: 400143066, 400183504 Profinet communication stuck Included new firmware version 3.5.52.1 and deactivated DMA Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45520a1.fw(100) Version 1.2.0.2: ID:377895 Added additional datapoints in the I/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45520a1.fw(04) Version 1.2.0.1: ID: 369965 Parameter added Parameter "Manual start of bus communication" has been added in the I/O configuration. Channel descriptionchanged: No Configuration description changed: Yes Firmware changed: No Firmware: 1\45520a1.fw(04) Version 1.0.1.2: ID: 240485 Configuration of netX cycle time The cycle time for data exchangebetween CPU and netX can be configured now. Channel description changed:No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45520a1.fw(3), 1\45520_1.fw(1) |
|||||