DWL@DWL10000117170
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.3.0.0 | * | 08.05.2018 | 729 кБ | EXE | AS3.0_HW_5ACPCI.XPNM-00.exe | |
| Описание |
V3.0 HW Upgrade (5ACPCI.XPNM-00) Revision information 5ACPCI.XPNM-00 Version 1.3.0.0: ID: 574920 FW problem fixed Failure of Profinet/EthernetIP communication after several restarts Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\45519a1.fw(07) Version 1.2.0.2: ID: 377930 Added additional datapoints in the I/O Mapping New datapoints: ModuleOK, SerialNumber, ModuleID, HardwareVariant, FimrwareVersion Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(06) Version 1.2.0.1: ID: 369850 Correction in the hardware description file. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(06) Version 1.0.1.2: ID: 240475 Configuration of netX cycle time The cycle time for data exchange between CPU and netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45519a1.fw(5), 1\45519_1.fw(1) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.2.0.1 | * | 20.02.2014 | 746 кБ | EXE | AS3.0_HW_5ACPCI.XPNM-00.exe | |
| Описание |
V3.0 HW Upgrade (5ACPCI.XPNM-00) Revision information 5ACPCI.XPNM-00 Version 1.2.0.1: ID: 369850 Correction in the hardware description file. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\45519a1.fw(06) Version 1.0.1.2: ID: 240475 Configuration of netX cycle time The cycle time for data exchange between CPU and netX can be configured now. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\45519a1.fw(5), 1\45519_1.fw(1) |
|||||