DWL@DWL10000294021
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.0.0 | * | 28.05.2018 | 906 кБ | EXE | AS2.6_HW_X20CS1013.exe | |
| Описание |
V2.7 HW Upgrade (X20CS1013) Revision information X20CS1013 Version 1.2.0.0: ID: 594345 Module hardware revised Support fornew HW variant "2" Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\56965_1.fw(104), 1\56965_2.fw(104) Version 1.1.0.2: ID: 461120 Display error in IO Configuration corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\56965_1.fw(104) Version 1.1.0.1: ID: 452940 Firmware stabilized Module behavior must be adapted to pass the UART test for extreme workload Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 460015 Module documentation revised Datasheet V 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\56965_1.fw(104) Version 1.0.1.0: ID: 371455 Power supply of DALI network revised The DALI network is supplied permanentlyby default. --> functionality of "Dali_Enable" register was extended Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\56965_1.fw(102) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.0.2 | * | 13.01.2016 | 870 кБ | EXE | AS2.6_HW_X20CS1013.exe | |
| Описание |
V2.7 HW Upgrade (X20CS1013) Revision information X20CS1013 Version 1.1.0.2: ID: 461120 Display error in IO Configuration corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\56965_1.fw(104) Version 1.1.0.1: ID: 452940 Firmware stabilized Module behavior must be adapted to pass the UART test for extreme workload Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 460015 Module documentation revised DatasheetV 1.21 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\56965_1.fw(104) Version 1.0.1.0: ID: 371455 Power supply of DALI network revised The DALI network is supplied permanently by default. --> functionality of "Dali_Enable" register was extended Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\56965_1.fw(102) |
|||||