DWL@DWL10000319545
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 1.2.0.0 | * | 20.04.2018 | 2 МБ | EXE | AS2.6_HW_X20CS1012.exe | |
| Описание |
V2.7 HW Upgrade (X20CS1012) Revision information X20CS1012 Version 1.2.0.0: ID: 591180 New firmware for hardware variant 3 Due to a component discontinuation, the hardware had to be revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(212), 1\51903_2.fw(212), 1\51903_3.fw(212) Version 1.1.1.1: ID: 511960 Module documentation revised Data sheet V1.16 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(211), 1\51903_2.fw(211) Version 1.1.1.0: ID: 495100 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(211), 1\51903_2.fw(211) Version 1.1.0.1: ID: 470055 Module firmware has been adapted The module is able to evaluate up to 48 parameters form a MBus slave. So the user can demand datenindices from 1 to 48 (previously 1-32). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(211), 1\51903_2.fw(211) Version 1.0.5.0: ID: 456890 Module documentation revised Datasheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(210), 1\51903_2.fw(210) Version 1.0.4.0: ID: 433165 Ecad Section Correction Channel description changed: No Configuration description changed: No Firmware changed: No ID: 442250 Correction documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(210), 1\51903_2.fw(210) Version 1.0.3.1: ID: 414965 / Support ID: 400146388 FW modification - FlatStream synchronisation modified - error correction, if too many parameters are requested by FlatStream Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 425610 MBus Compatibility extended DIF values with variable data length (0x0D) can be processed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(210), 1\51903_2.fw(210) Version 1.0.2.1: ID: 409030 Hardware file exdented MBusComand byte can be used acyclically. UART can be desabled when using flat steam interface only. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(208), 1\51903_2.fw(208) Version 1.0.2.0: ID: 400720 Firmware extened The modules firmware was adapted for ensuring parameter request on more MBus slaves. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(208), 1\51903_2.fw(208) Version 1.0.1.2: ID: 387015 Signaltypes for APROL corrected Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(110), 1\51903_2.fw(110) Version 1.0.1.1: ID: 371750 / Support ID: 400126430 Timing problem gelöst Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(110), 1\51903_2.fw(110) Version 1.0.0.7: ID: 330976 Module internal receive- and send buffers corrected Ensuring the request of raw data on M-Bus slaves with variable data structure, the module internal communication buffers have been adapted to M-Bus specification. Calculation ofM-Bus data length in flatstream frame changed and adapted to infinite number of slaves in M-Bus network. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(107) Version 1.0.0.6: ID: 307035 Support X20CS1012 Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 322210 Allow Broadcast Adresse 254 If only one MBus Slave is connected to the X20CS1012, data can be requestedby using primary address 254. (If supported by Mbus slave, this option can also be used, if primary addressof slave is set to 0.) Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 322585 / Support ID: 400102595 Timing problem emilinated In caseof bad configuratrion UART stoped, altough communication had been runed error-free for a random period of time before. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(106) Version 1.0.0.2: ID: 298515 Support X20CS1012 Support for AutomationStudio incl. documentation (german) Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(102) Version 1.0.0.0: ID: 293370 Support X20CS1012 Support for AutomationStudio Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51903_1.fw(102) |
|||||
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
| 1.1.1.1 | * | 16.12.2016 | 2 МБ | EXE | AS2.6_HW_X20CS1012.exe | |
| Описание |
V2.7 HW Upgrade (X20CS1012) Revision information X20CS1012 Version 1.1.1.1: ID: 511960 Module documentation revised Data sheet V1.16 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\51903_1.fw(211), 1\51903_2.fw(211) Version 1.1.1.0: ID: 495100 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(211), 1\51903_2.fw(211) Version 1.1.0.1: ID: 470055 Module firmware has been adapted The module is able to evaluate up to 48 parameters form a MBus slave. So the user can demand datenindices from1 to 48 (previously 1-32). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(211), 1\51903_2.fw(211) Version 1.0.5.0: ID: 456890 Module documentation revised Datasheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(210), 1\51903_2.fw(210) Version 1.0.4.0: ID: 433165 Ecad Section Correction Channel description changed: No Configuration description changed: No Firmware changed: No ID: 442250 Correction documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(210), 1\51903_2.fw(210) Version 1.0.3.1: ID: 414965 / Support ID: 400146388 FW modification - FlatStream synchronisation modified - error correction, if too many parameters are requested by FlatStream Channel description changed: No Configurationdescription changed: No Firmware changed: Yes ID: 425610 MBus Compatibility extended DIF values with variable data length (0x0D) can be processed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(210),1\51903_2.fw(210) Version 1.0.2.1: ID: 409030 Hardware file exdented MBusComand byte can be used acyclically. UART can be desabled when using flat steam interface only. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(208), 1\51903_2.fw(208) Version 1.0.2.0: ID: 400720 Firmware extened The modules firmware was adapted for ensuring parameter request on more MBus slaves. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(208), 1\51903_2.fw(208) Version 1.0.1.2: ID: 387015 Signaltypes for APROL corrected Channel description changed: Yes Configuration description changed: No Firmware changed:No Firmware: 1\51903_1.fw(110), 1\51903_2.fw(110) Version 1.0.1.1: ID: 371750 / Support ID: 400126430 Timing problem gelöst Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(110), 1\51903_2.fw(110) Version 1.0.0.7: ID: 330976 Module internal receive- and send buffers corrected Ensuring the request of raw data on M-Bus slaves with variable data structure, the module internal communication buffers have beenadapted to M-Bus specification. Calculation of M-Bus data length in flatstream frame changed and adapted to infinite number of slaves in M-Bus network. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(107) Version 1.0.0.6: ID: 307035 Support X20CS1012 Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 322210 Allow Broadcast Adresse 254 If only one MBus Slave is connected to the X20CS1012, data can be requestedby using primary address 254. (If supported by Mbus slave, this option can also be used, if primary addressof slaveis set to 0.) Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 322585 / Support ID:400102595 Timing problem emilinated In case of bad configuratrion UART stoped, altough communication had been runed error-free for a random period of time before. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(106) Version 1.0.0.2: ID: 298515 Support X20CS1012 Support for AutomationStudio incl. documentation (german) Channel descriptionchanged: No Configuration description changed: No Firmware changed:No Firmware: 1\51903_1.fw(102) Version 1.0.0.0: ID: 293370 Support X20CS1012 Support for AutomationStudio Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51903_1.fw(102) |
|||||