Описание

Automation Studio is used to program and/or configure B&R components. Knowing the basics about Automation Runtime and diagnosis tools is essential. IEC 61131-1 programming languages providing an easy way to create powerful applications. Knowledge about memory management and diving into usage and creation of user libraries will help to create modular software with high quality. Using mapp Technology for fast and efficient development process.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation Runtime
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages
  • Overview of programming languages based on IEC 61131-3
  • Differences between textual and graphical programming languages
  • Working with Structured Text (ST)
  • Basic constructs
  • Decisions
  • Loops
  • Working with arrays
  • Step switching mechanisms
  • Calling function blocks
  • Calling actions
  • Creating simple programs independently
  • Working with another programming language (optional)
  • Control system memory organization
  • Variables, constants and character strings
  • Derived data types: Arrays, structures, subranges, enumeration
  • Error-free handling of arrays and character strings
  • Recognizing and avoiding memory access violations
  • Initializing, copying and comparing memory areas
  • Creating and using functions and function blocks
  • Creating user libraries
  • Working with mapp Technology
    • Concept of mapp technology
    • Using mapp components (mapp Recipe / mapp AlarmX)

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

TM246 – Strukturierter Text (ST)

TM251 – Speicherorganisation und IEC-Programmierung

TM252 – Funktionen, Funktionsbausteine und Bibliotheken

Артикул

SEM215.5

ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.

Место проведения мероприятия

B&R Biel/Bienne
Grenchenstrasse 5D
2504 Biel / Bienne
Швейцария

Организатор

Training Biel
Grenchenstrasse 5D
2504 Biel/Bienne
Швейцария

Телефон:
+41 / 32 31500 - 80

Дополнительная информация

С: 19.10.2026
Начало: 09:00


По: 23.10.2026
конец: 15:00


Продолжительность: 5 День

Язык: Французский