Please choose country and language

Material Number Description
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
5AC900.1000-00 DVI (male connector) to CRT (female connector) adapter. For connecting a standard monitor to a DVI-I interface.
5AC900.104X-03 Slide-in label template 10.4" for Automation Panel 5AP951.1043-01 and 5AP981.1043-01; for 1 device.
5AC900.104X-04 Slide-in label template 10.4" for Automation Panel 5AP952.1043-01 and 5AP982.1043-01; for 1 device.
5AC900.104X-05 Slide-in label template 10.4" for Automation Panel 5AP980.1043-01; for 3 devices.
5AC900.1200-00 USB Cover non-detachable; for Automation Panel and Panel PC.
5AC900.1200-01 USB interface cover - Flat - For AP920/98x and PPC700
5AC900.1201-00 USB interface cover M20 IP65 flat
5AC900.1201-01 USB interface cover M20 IP65 curved
5AC900.150X-01 Slide-in label template 15.0" for Automation Panel 5AP951.1505-01, 5AP980.1505-01, 5AP981.1505-01 and Panel PC 5PC781.1505-00; for 4 devices.
5AC900.BLOC-00 Terminal block with brackets, 10 pcs.; replacement part
5AC900.BLOC-01 Clamping block without brackets, 10 pcs.; replacement part
5ACCRHMI.0000-000 HMI grounding clip
5ACCRHMI.0006-000 HMI installation tool for control cabinet - 1x torque wrench ESD 0.3 - 1.2 Nm - 1x hex-head bit 2.5, length 89 mm - 1x hex-head bit 3.0, length 89 mm - 1x hex-head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm
9A0013.01 Stylus pen for resistive touch screen

Please choose country and language

B&R Logo

Please choose country

B&R Logo