Por favor selecione país e idioma

Material Number Description
X20IF1020 X20 interface module, 1 RS232 interface, max. 115.2 kbit/s, electrically isolated
X20IF1030 X20 interface module, 1 RS422/485 interface, max. 115.2 kbit/s, electrically isolated
X20IF1041-1 X20 interface module, for DTM configuration, 1 CANopen master interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1043-1 X20 interface module, for DTM configuration, 1 CANopen slave interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1051-1 X20 interface module, for DTM configuration, 1 DeviceNet scanner (master) interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1053-1 X20 interface module, for DTM configuration, 1 DeviceNet adapter (slave) interface, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1061-1 X20 interface module, for DTM configuration, 1 PROFIBUS DP V0/V1 master interface, electrically isolated
X20IF1063 X20 interface module, 1 PROFIBUS DP V0 slave interface, max. 12 Mbit/s, electrically isolated
X20IF1063-1 X20 interface module, for DTM configuration, 1 PROFIBUS DP V1 slave interface, electrically isolated
X20IF1072 X20 interface module, 1 CAN bus interface, max. 1 Mbit/s, electrically isolated, order 1x terminal block TB2105 separately!
X20IF1082 X20 interface module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function
X20IF1082-2 X20 interface module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function
X20IF1086-2 X20 interface module, 1 POWERLINK interface, managing or controlled node, PRC function, 1 fiber optic connection
X20IF1091 X20 interface module, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately!
X20IF10A1-1 X20 interface module, for DTM configuration, 1 ASi master interface, electrically isolated, order 1x terminal block TB704 separately!
X20IF10D1-1 X20 interface module, for DTM configuration, 1 EtherNet/IP scanner (master) interface, electrically isolated
X20IF10D3-1 X20 interface module, for DTM configuration, 1 EtherNet/IP adapter (slave) interface, electrically isolated
X20IF10E1-1 X20 interface module, for DTM configuration, 1 PROFINET IO controller (master) interface, electrically isolated
X20IF10E3-1 X20 interface module, for DTM configuration, 1 PROFINET IO device (slave) interface module, electrically isolated
X20IF10G3-1 X20 interface module for DTM configuration, 1 EtherCAT slave interface, electrically isolated
X20IF10X0 X20 interface module, 1 redundancy link interface 1000BASE-SX, CPU-CPU data synchronization module for controller redundancy
X20IF2181-2 X20 interface module, 1x link selector for POWERLINK cable redundancy, POWERLINK functions: - Managing node - Controlled node for iCN operation - Redundant managing node for controller redundancy - Ring redundancy - 2-port hub - Multi ASend - PRC function, 2x RJ45
X20IF2772 X20 interface module, 2 CAN bus interfaces, max. 1 Mbit/s, electrically isolated, order 2x terminal block TB2105 separately!
X20IF2792 X20 interface module, 1 CAN bus interface, max. 1 Mbit/s, electrically isolated, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB2105 and 1x terminal block TB704 separately!

Por favor selecione país e idioma

B&R Logo

Please choose country

B&R Logo

Please choose country

B&R Logo