Número do material Descrição
8B0M0020HC00.000-1 ACOPOSmulti mounting plate with backplane, 2 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0030HC00.000-1 ACOPOSmulti mounting plate with backplane, 3 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0040HC00.000-1 ACOPOSmulti mounting plate with backplane, 4 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0050HC00.000-1 ACOPOSmulti mounting plate with backplane, 5 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0060HC00.000-1 ACOPOSmulti mounting plate with backplane, 6 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0070HC00.000-1 ACOPOSmulti mounting plate with backplane, 7 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0080HC00.000-1 ACOPOSmulti mounting plate with backplane, 8 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0090HC00.000-1 ACOPOSmulti mounting plate with backplane, 9 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0100HC00.000-1 ACOPOSmulti mounting plate with backplane, 10 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0110HC00.000-1 ACOPOSmulti mounting plate with backplane, 11 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0120HC00.000-1 ACOPOSmulti mounting plate with backplane, 12 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0130HC00.000-1 ACOPOSmulti mounting plate with backplane, 13 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0140HC00.000-1 ACOPOSmulti mounting plate with backplane, 14 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0150HC00.000-1 ACOPOSmulti mounting plate with backplane, 15 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0160HC00.000-1 ACOPOSmulti mounting plate with backplane, 16 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0170HC00.000-1 ACOPOSmulti mounting plate with backplane, 17 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0180HC00.000-1 ACOPOSmulti mounting plate with backplane, 18 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0190HC00.000-1 ACOPOSmulti mounting plate with backplane, 19 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0200HC00.000-1 ACOPOSmulti mounting plate with backplane, 20 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0210HC00.000-1 ACOPOSmulti mounting plate with backplane, 21 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0220HC00.000-1 ACOPOSmulti mounting plate with backplane, 22 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0230HC00.000-1 ACOPOSmulti mounting plate with backplane, 23 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0240HC00.000-1 ACOPOSmulti mounting plate with backplane, 24 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0250HC00.000-1 ACOPOSmulti mounting plate with backplane, 25 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0260HC00.000-1 ACOPOSmulti mounting plate with backplane, 26 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete
8B0M0270HC00.000-1 ACOPOSmulti mounting plate with backplane, 27 slots, AS, cold plate mounting, 75 mm² and 22 mm², complete

Por favor escolha o país e o idioma

B&R Logo