Please choose country and language

Terminal block
Note Label 2: L1 L2 L3 PE
N keying: 1100
1-row
Number of pins 4
Type of terminal block Screw clamps
Cable type Only copper wires (no aluminum wires!)
Keying N
Pitch 7.62 mm
Wire stripping length 10 mm
Connection cross section
AWG wire 24 to 8 AWG
Wire end sleeves with plastic covering 0.25 to 4 mm²
Solid wires 0.2 to 6 mm²
Fine-stranded wires 0.2 to 4 mm²
With wire end sleeves 0.25 to 6 mm²
Tightening torque 0.7 to 0.8 Nm
Electrical properties
Nominal voltage 600 V (UL)
Nominal current 41 A (UL)
Material number:
8TB3104.202N-10
Description:
Screw clamp terminal block 4-pin, single-row, pitch: 7.62 mm, labeling 2: L1 L2 L3 PE, coding N: 1100
M-CAD (Mechan. Templates) Version (Date) Download
3D files STEP ACOPOSmulti terminals ZIP / 8 MB

Please choose country and language

B&R Logo