ACOPOSinverter P74new - Retrofit for P74 (replacement parts requirements)
Optional braking resistors
Optional braking resistors
Componentes e módulos
Número do material
Descrição
Comparar
8I0BR010.000-1
Braking resistor ohmic value: 10 Ω continuous braking power: 1.00 kW degree of protection (IP): IP20
8I0BR015.000-1
Braking resistor ohmic value: 15 Ω continuous braking power: 1.00 kW degree of protection (IP): IP20
8I0BR028.000-1
Braking resistor ohmic value: 28 Ω continuous braking power: 0.20 kW degree of protection (IP): IP20
8I0BR060.000-1
Braking resistor ohmic value: 60 Ω continuous braking power: 0.10 kW degree of protection (IP): IP20
8I0BR100.000-1
Braking resistor ohmic value: 100 Ω continuous braking power: 0.05 kW degree of protection (IP): IP20