Please choose country and language

Material Number Description
4SIM.10-01 B&R Simulation 10
ETAL120.1030-1 Keypad module with RAFI built-in elements, 1 selector switch, 2 illuminated keys, 1 illuminated actuator, 1 potentiometer drive, prewired on X20TB1F for ETAL210.1030-1
ETAL120.1050-1 Keypad module with RAFI built-in elements, 1 selector switch, 2 illuminated keys, 1 illuminated actuator, 1 potentiometer drive, prewired on X20TB12 for ETAL210.1050-1, I/O modules required!
ETAL150.1000-1 Keypad module with RAFI built-in elements, 1 selector switch, 1 button, 1 emergency stop, prewired for X20SLX806 (ETAL510.1000-1)
ETAL690.1000-1 4SIM.10-01 with plastic housing in form factor of 5.7" Power Panel T-Series and C-Series, 3-digit 7-segment display, with sign (minus only), control, via 16-bit value, 2 selector switches with LED illumination, 4 B&R illuminated ring keys, each with 3-color illumination (red, green, yellow), 2 potentiometers - evaluated via A/D converter, 1 rotary encoder, 30 mechanical detents per revolution, with pushbutton, 2 POWERLINK interfaces, with 2x female RJ45 connector, address configurable via node selector switch, compact dimensions

Please choose country and language

B&R Logo

Please choose country

B&R Logo