Please choose country and language

Material Number Description
0TP370.76 Attachment cable to wide-range desktop power supply for office and laboratory use, CEE 7/7 to IEC C13 connector typical application: power supply for evaluation and training systems ETA light
0TP650.07 Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 2.5 A, connection: low voltage connector 5.5 mm / 2.1 mm (+ pin inside), typical application: power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied!
0TP650.11 Wide-range desktop power supply for office and laboratory use, output parameters: 24 VDC, 6.67 A, connection: equivalent to KYCON KPPX-4P connector. Typical application: Power supply for ETA light evaluation and training systems Connector compatibility: See technical data of the product to be supplied!
ETAL100.0000-2 Black coated wooden plate with B&R logo, two milled grooves for holding ETA light systems, groove distance: 8 cm.
ETAL100.0200-1 ETA light module rack with top-hat rail, orange plastic plate, DIN 35 mm top-hat rail with 22 cm length
ETAL100.0605-1 C-Series / T-Series module rack panel, 5.7 inch dimensions of installation cutout 162 x 130 mm Suitable for: 6PPT30.057x-xxx 4PPC70.057x-xxx Please check the installation dimensions of the device.
ETAL100.0607-1 C-Series / T-Series panel module rack 7in dimensions of installation cutout 187 x 130 mm Suitable for: 6PPT30.070x-xxx 6PPT50.070x-xxx 4PPC30.070x-xxx 4PPC70.070x-xxx Please check the installation dimensions of the devices.
ETAL100.0610-1 T50-Series panel module rack 10 inch dimensions of installation cutout 257 x 176 mm Suitable for: 6PPT50.101E-xxx Please check the installation dimensions of the device.
ETAL100.0610-2 C-Series / T-Series panel module rack 10 inch dimensions of installation cutout 266 x 162 mm Suitable for: 4PPC70.101G-xxx 4PPC30.101G-xxx 6PPT30.101G-xxx Please check the installation dimensions of the device!
ETAL100.1Y05-0 ETA light Y-current distributor, for connecting two ETA light systems to a desktop power supply, 1x DC 5.5 x 2.1 mm female connector, 2x DC 5.5 x 2.1 mm male connector, max. current 5 A, max. voltage 24VDC, length including connections: 45 cm
ETAL100.3200-12 ETA light 24 VDC power supply with X20TB12 terminal block for power supply of X20 components
ETAL100.3200-1F ETA light 24 VDC power supply with X20TB1F terminal block for power supply of X20 components
ETAL100.3600-1 ETA light 24 VDC power supply with 2-pin terminal block for power supply of X20 components
ETAL100.CASE-1 Transport solution for up to 6 ETA light systems compartments for required accessories locking mechanisms comfortable transport handle

Please choose country and language

B&R Logo

Please choose country

B&R Logo