Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 5.46
Nominal power PN [W] 1258
Nominal current IN [A] 2.46
Stall torque M0 [Nm] 5.8
Stall current I0 [A] 2.6
Maximum torque Mmax [Nm] 13.8
Maximum current Imax [A] 8
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 9.35
Stator inductance L2ph [mH] 82.1
Electrical time constant tel [ms] 8.78
Thermal time constant ttherm [min] 33
Moment of inertia J [kgcm2] 3.62
Weight without brake m [kg] 8.5
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSC53.ee022ffgg-2
Description:
Synchronous motor, external cooling, size 5, length 3, rated speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo