Please choose country and language

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 14.4
Nominal power PN [W] 3318
Nominal current IN [A] 6.5
Stall torque M0 [Nm] 16
Stall current I0 [A] 7.2
Maximum torque Mmax [Nm] 55.2
Maximum current Imax [A] 30.78
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 1.51
Stator inductance L2ph [mH] 17.6
Electrical time constant tel [ms] 11.6
Thermal time constant ttherm [min] 43
Moment of inertia J [kgcm2] 10.66
Weight without brake m [kg] 13
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA56.ee022ffgg-1
Description:
Synchronous motor, self-cooling, size 5, length 6, speed 2200 rpm
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA56.E0022C000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.E0022D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.E0022D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.E0022D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.E1022D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.E1022D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.E1022D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EA022C900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EA022D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.EA022D100-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EA022D104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EA022D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB022C104-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB022D000-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB022D004-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB022D300-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.EB022D900-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.R0022C200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.R0022D000-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.R0022D100-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.R0022D200-1) EXE / 322 KB
V4.0 DT Upgrade (8LSA56.R0022D300-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.S0022D200-1) EXE / 319 KB
V4.0 DT Upgrade (8LSA56.S1022D100-1) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo