Please choose country and language

General information
Certifications
CE Yes
Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 2
Nominal torque Mn [Nm] 0.72
Nominal power PN [W] 339
Nominal current IN [A] 0.74
Stall torque M0 [Nm] 0.8
Stall current I0 [A] 0.82
Maximum torque Mmax [Nm] 3.2
Maximum current Imax [A] 3.75
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.97
Voltage constant KE [V/1000 rpm] 58.64
Stator resistance R2ph [Ω] 33.5
Stator inductance L2ph [mH] 66.9
Electrical time constant tel [ms] 1.81
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 0.2
Weight without brake m [kg] 1.92
Holding brake
Holding torque of brake MBr [Nm] 2.2
Mass of brake [kg] 0.16
Moment of inertia of brake JBr [kgcm2] 0.12
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
Cross section for B&R motor cables [mm2] 1.5
Options
Connection type Connector
Connection direction Angled (swivel)
Encoder E8 inductive 16-line single-turn
Shaft end Smooth shaft
Material number:
8LSA26.E8045D200-0
Description:
synchronous motor, number of pole pairs: 2 pairs, nominal speed: 4500 rpm stall torque: 0.800 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 2.20 Nm, E8 ind. 16-line single-turn
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV PDF / 410 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA26.E8045D200-0) EXE / 322 KB
Documentation Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Please choose country and language

B&R Logo