Please choose country and language

The B&R industrialPhysics edition

industrialPhysics B&R Edition uses CAD data to create the digital twin. The data is imported in STEP format, which makes it possible to utilize important properties of the CAD design, such as mass and density. In addition, industrialPhysics B&R Edition provides the individual mechanical components with additional properties, as well as the degree of freedom of the components and the controller interface. The developer can immediately start the virtual model on the PC and connect to the controller in a software- or hardware-in-the-loop configuration.

  • Areas of use
  • Virtual commissioning with a kinematic model
  • Rapid prototyping – Implementation at the push of a button
  • Automation
  • Logistics and transport
  • Packaging and filling
  • Steel industry
  • Model-based development
  • Visualization for the development of complex software structures for machines and plants
  • Hardware-in-the-loop – Emulation of critical system components
  • Your benefits:
  • Accelerated development cycles
  • Synchronized engineering
  • Simulation model directly from CAD data
  • Assured and improved product quality
  • Seamless connection with Automation Studio
  • Early and safe testing of all functionality
  • Intuitive operation
  • TCP/IP connection
  • Software-in-the-loop
  • Hardware-in-the-loop

Further information

Please choose country and language

B&R Logo