Número do material Descrição
X90CP174.48-S1 X90 mobile controller, integrated SafeLOGIC controller, ARM Cortex-A9-650, 512 MB DDR3 RAM, 32 kB FRAM, 1 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 48 multifunction I/Os, up to 48 of them safe, 2 sensor power supplies, 4 option board slots, die-cast aluminum housing, service access window, LED status indicators

Por favor escolha o país e o idioma

B&R Logo