Please choose country and language

O POWERLINK como um sistema com base em Ethernet padrão representa a segunda geração de fieldbuses. Isso faz com que seja possível aplicar a potência máxima das tecnologias de TI para a o campo de automação, pela primeira vez. O POWERLINK é ideal para drives, I/O, visualização e troca de dados entre sistemas de CLPs.

Material Number Description
5LS182.6-1 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, 1 MB SRAM (Automation Runtime), order 1x TB704 terminal block separately
5LS182.6-2 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime), order 1x TB704 terminal block separately
5LS182.8 Logic scanner, PCIe half-size module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime)
5LS187.6-1 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 CAN bus interface, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 2x terminal block TB704 separately
5LS189.6-1 Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, 1 MB SRAM (Automation Runtime), order 2x TB704 terminal blocks separately
OAT110130Z10-2 POWERLINK Slave Development and Testing Kit for Altera® FPGAs POWERLINK slave stack, FPGA evaluation board, testing system, documentation, training
OAT110310Z00-2 POWERLINK Master Evaluation Bundle PLC (X20 CPU), POWERLINK I/O, programming software, documentation
OAT210310Z00 openSAFETY testing environment safe PLC (SafeLOGIC), memory key, openSAFETY I/O, programming software
X20BC0083 X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, 2x RJ45, order bus base, power supply module and terminal block separately!
X20BC1083 X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, supports X20 interface module expansions, 2 RJ45, order bus base, power supply module and terminal block separately
X20BC8083 X20 bus controller, 1 POWERLINK interface, integrated 2-port hub, supports expansion with X20 hub modules, 2 RJ45, order bus base, power supply module and terminal block separately.
X20BC8084 X20 bus controller, 1 POWERLINK interface, 1x link selector for POWERLINK cable redundancy, supports expansion with enabled X20 hub modules, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cBC0083 X20 bus controller, coated, 1 POWERLINK interface, integrated 2-port hub, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cBC1083 X20 bus controller, coated, 1 POWERLINK interface, integrated 2-port hub, supports X20 interface module expansions, 2 RJ45, order bus base, power supply module and terminal block separately
X20cBC8083 X20 bus controller, coated, 1 POWERLINK interface, integrated 2-port hub, supports X20 hub module expansions, 2 RJ45, order bus base, power supply module and terminal block separately
X20cBC8084 X20 bus controller, coated, 1 POWERLINK interface, 1x link selector for POWERLINK cable redundancy, supports expansion with active X20 hub modules, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cIF1082-2 X20 interface module, coated, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function PRC function
X20IF1082 X20 interface module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function
X20IF1082-2 X20 interface module, 1 POWERLINK interface, managing or controlled node, integrated 2-port hub, ring redundancy function PRC function
X20IF1086-2 X20 interface module, 1 POWERLINK interface, managing or controlled node, PRC function, 1 fiber optic connection
X67BC8321-1 X67 bus controller, 1 POWERLINK interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X67BC8321.L12 X67 bus controller, 1 POWERLINK interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
X67BC8331 X67 bus controller, 1 POWERLINK interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 2 A, configurable input filter
X67BC8513.L12 X67 bus controller, 1 POWERLINK interface, X2X Link power supply 15 W, 12 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 1 event counters 50 kHz, 1 analog input 0 to 20 mA, 12-bit, M12 connectors, high-density module

POWERLINK: Ethernet Industrial de Tempo-real é uma realidade

Por quê Ethernet?

Para simplificar o desenvolvimento, a manutenção e a cadeia de abastecimento, há uma forte demanda do setor de automação pela padronização de quase todos os níveis de comunicação de dados e tecnologias de rede. Com a revolução da Internet, redes e protocolos padrões amplamente utilizados no mundo de TI, atingiram preços e níveis de robustez que os tornam atraentes para redes de comunicação na indústria de automação.

  • O futuro da Ethernet é garantido
  • Essa tecnologia estabelecida tem estado disponível por mais de 30 anos e continua a ser desenvolvida. Os longos ciclos de vida específicos para o mercado de automação exigem uma base duradoura.
  • A tecnologia Ethernet é bem conhecida
  • A Ethernet e seus protocolos de acompanhamento são considerados de conhecimento comum hoje em dia. As muitas ferramentas diferentes, programas e componentes disponíveis também tem contribuído significativamente para a redução de custos.
  • A Ethernet fornece transparência
  • Os padrões Ethernet reunem protocolos de transferência de dados baseados em IP para fins diversos. A integração de TI e automação através da utilização de Ethernet, lhe dá verdadeira interoperabilidade com a flexibilidade da Internet.
  • A Ethernet tem capacidade de tempo-real
  • Com POWERLINK, a Ethernet é levada para o nível do sensor e do atuador, com tempos de ciclo baixos de até 200 µs e ultra-precisão de temporização, precisa até aos microssegundos.

Please choose country and language

B&R Logo