Número do Material Descrição Comparar Produtos ...
  • Website
  • Número do Modelo
  • Número de Série
Login
Logado como LoginSair
Carregando...
B&R Logo

Planetary and angular gearboxes

B&R gearboxes are optimized for use with its broad range of synchronous and stepper motors. The result is a high performance and economical drive program for all industrial fields that can be optimized to meet customers' needs and is provided from a single supplier.

The features and sizes of our gearboxes are completely scalable. Whatever your requirements for flange type, output torque, gear ratio, degree of precision and protection rating – you're guaranteed to find a perfect solution.

B&R gearboxes are available in a range of performance classes as angular planetary or planetary with a coaxial output shaft or output flange. Thanks to lifelong lubrication, our gearboxes are maintenance free and can be installed anywhere.

Take advantage of all the flexibility.

3 performance classes:

Standard-Getriebe

Standard

Offers the perfect solution for most applications with an optimized price/performance ratio. The uniquely modular system provides maximum flexibility with regard to gear ratio, flange type, construction and more. More about standard gearboxes.

Premium-Getriebe

Premium

For applications that demand maximum precision. Alternatively to the standard spur toothing, helical toothing is also available, and offers even quieter, smoother operation. The angular gearbox is also available with a hollow shaft, through which you can run cables, fluid lines or material strands. This opens up entirely new possibilities in machine design. More about premium gearboxes.

Economy-Getriebe

Economy

Offers a low-cost alternative. These cost-optimized gearboxes feature a simplified clamping system between the motor shaft and gearbox and the output torque and gear ratios have been reduced to market standard levels. The drive shaft is only available with a keyway. Economy gearboxes have an IP54 protection rating.
More about economy gearboxes.

Configure your solution: CAD Gearbox Configurator

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.