Número do Material Descrição Comparar Produtos ...
  • Website
  • Número do Modelo
  • Número de Série
Login
Logado como LoginSair
Carregando...
B&R Logo

Overview of valid combinations with special motor option "Reinforced A-side bearing"

Combinations without a brake

  • Order code
    Options
    Availability
    (reinforced A-side bearing)
    (ff)
    Connectiondirection
    Oil seal
    Holding brake
    Shaft end
    8LSA
    (gg) (code = 04)
    8LSC
    (gg) (code = 11)
    C0
    Straight (top connector)
    ---
    ---
    Smooth
    Yes
    Yes
    C1
    Straight (top connector)
    ---
    ---
    Key
    Yes
    Yes
    C6
    Straight (top connector)
    Yes
    ---
    Smooth
    Yes
    Yes
    C7
    Straight (top connector)
    Yes
    ---
    Key
    Yes
    Yes
    D0
    Angled (swivel connector)
    ---
    ---
    Smooth
    Yes
    Yes
    D1
    Angled (swivel connector)
    ---
    ---
    Key
    Yes
    Yes
    D6
    Angled (swivel connector)
    Yes
    ---
    Smooth
    Yes
    Yes
    D7
    Angled (swivel connector)
    Yes
    ---
    Key
    Yes
    Yes
    S0
    Single-cable solution (hybrid)
    Angled, swivel connector
    ---
    ---
    Smooth
    Yes
    Yes
    S1
    Single-cable solution (hybrid)
    Angled, swivel connector
    ---
    ---
    Key
    Yes
    Yes
    S6
    Single-cable solution (hybrid)
    Angled, swivel connector
    Yes
    ---
    Smooth
    Yes
    Yes
    S7
    Single-cable solution (hybrid)
    Angled, swivel connector
    Yes
    ---
    Key
    Yes
    Yes

Combinations with special brake for reinforced A-side bearing

  • Order code
    Options
    Availability
    (reinforced A-side bearing)
    (ff)
    Connectiondirection
    Oil seal
    Holding brake
    Shaft end
    8LSA
    (gg) (code = 04)
    8LSC
    (gg) (code = 11)
    CC
    Straight (top connector)
    ---
    Special
    Smooth
    Yes
    Yes
    CD
    Straight (top connector)
    ---
    Special
    Key
    Yes
    Yes
    CE
    Straight (top connector)
    Yes
    Special
    Smooth
    Yes
    Yes
    CF
    Straight (top connector)
    Yes
    Special
    Key
    Yes
    Yes
    DC
    Angled (swivel connector)
    ---
    Special
    Smooth
    Yes
    Yes
    DD
    Angled (swivel connector)
    ---
    Special
    Key
    Yes
    Yes
    DE
    Angled (swivel connector)
    Yes
    Special
    Smooth
    Yes
    Yes
    DF
    Angled (swivel connector)
    Yes
    Special
    Key
    Yes
    Yes
    SC
    Angled single-cable solution (hybrid), swivel connector
    ---
    Special
    Smooth
    Yes
    Yes
    SD
    Single-cable solution (hybrid), angled, swivel connector
    ---
    Special
    Key
    Yes
    Yes
    SE
    Single-cable solution (hybrid), angled, swivel connector
    Yes
    Special
    Smooth
    Yes
    Yes
    SF
    Single-cable solution (hybrid), angled, swivel connector
    Yes
    Special
    Key
    Yes
    Yes

Example order: Motor with reinforced A-side bearing - without brake

For an 8LSA55 with D0 encoder with the connection type "single-cable solution, angled (swivel connector)", the following selection is made: no brake, no oil seal, with shaft key. Motor option (ff) = S1. A reinforced A-side bearing is also needed. Special motor option (gg) for 8LSA = 04.

The order code is: 8LSA55.D0030S104-3

For an 8LSC55 with D0 encoder with the connection type "single-cable solution, angled (swivel connector)", the following selection is made: no brake, no oil seal, with shaft key. Motor option (ff) = D1. A reinforced A-side bearing is also needed. Special motor option (gg) for 8LSC = 11.

The order code is: 8LSC55.D0030S111-3

Example order: Motor with reinforced A-side bearing - with special brake

For an 8LSA55 with E0 encoder and connection direction angled (swivel connector), a reinforced A-side bearing is needed. Special motor option (gg) for 8LSA = 04. The following selection is still made: Special brake, no oil seal, with shaft key. Motor option (ff) = DD

The order code is: 8LSA55.E0030DD04-3

For an 8LSC55 with E0 encoder and connection direction angled (swivel connector), a reinforced A-side bearing is needed. Special motor option (gg) for 8LSC = 11. The following selection is made: no brake, no oil seal, with shaft key. Motor option (ff) = DD .

The order code is: 8LSC55.E0030DD11-3

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.