B&R Logo
  • Website
  • Número do Modelo
  • Número de Série
Login
Logado como LoginSair
Carregando...
Português Brasileiro

Please choose your country:

Siga-nos:

Unique position even without a battery

05.25.2016
8LVA-beschnitten
Their compact dimensions make B&R's compact servo motors the perfect choice for tight enclosures.

B&R compact servo motors with new multi-turn encoder

B&R's 8LV compact servo motors in sizes 2 and 3 are now available with an optional multi-turn encoder without battery backup. The multi-turn position is retained even if the connection between the drive and motor is interrupted. This option removes the need for a buffer battery in the servo drive.

Safety encoders

The new inductive digital EnDat 2.2 encoders offer a wide variety of safety functions. These encoders also guarantee a very high level of control accuracy and are resistant to disturbances.

Compact design

Motors in the 8LV series are available with a 40, 60 or 80 mm flange and cover a power range of 0.1 to 1.3 kW. Their compact dimensions make them the perfect choice for tight enclosures. These motors also have a direct gearbox mounting option.

8LVA-beschnitten
Download
Download
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.