• Website
  • Número do Modelo
  • Número de Série
Login
Logado como LoginSair
Carregando...
B&R Logo

POWERLINK bus controller – Perfect fit for any application

09.14.2011
BuR_POWERLINK_X67_Bus_Controller
The new POWERLINK X67 bus controller from B&R offers users virtually unlimited freedom in system design.

The extremely flexible configuration possibilities offered by B&R's new POWERLINK X67 bus controller with IP67 protection make it an indispensable standard component for any demanding automation application. Equipped with 12 digital channels that can be configured as either inputs or outputs, the module can be perfectly adapted to any task.

An analog channel for 0 to 20 mA further extends the range of potential applications for the POWERLINK bus controller. The freely configurable input filter provides additional flexibility for project implementation. Furthermore, one input can be used as a counter input for an event counter. All connections are designed for standard M12 connectors.

The POWERLINK module has two network connectors, making daisy chain wiring a further possibility.

Flexible expansion

Thanks to the remote backplane, the POWERLINK bus controller can be expanded to include additional X67 or X20 modules over long distances. The user enjoys virtually unlimited system design freedom.

BuR_POWERLINK_X67_Bus_Controller
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.